FLIR A305 sc - A325 sc Accessories
Lenses |
|
![]() |
IR lens f = 30 mm, 15° incl. case [1196961] When the target in question is a distance away it may be useful to use a telescope lens. The 15° lens is a popular lens accessory and provides almost 2X magnification compared to the 25° lens. Ideal for small or distant targets. |
![]() |
IR lens f = 10 mm, 45° incl. case [1196960] Sometimes there isn't enough room to step back and see the whole picture. This wide angle lens has a field of view almost double than the one of the standard 25° lens. Perfect for wide or tall targets. |
![]() |
Lens 76 mm (6°) with case and mounting [T197407] For maximum magnification, the 6° lens is the only choice. This optic provides almost 3.5X magnification compared to the 25° lens. |
![]() |
Lens 4 mm (90°) with case and mounting support [T197411] Sometimes there isn't enough room to step back and see the whole picture. This wide angle lens has a field of view almost four times the one of the standard 25° lens. This wide angle lens is perfect for wide or tall targets. |
![]() |
Close-up 1× (25 µm) incl. case and mounting support [T197415] This macro lens provides resolution of extremely small targets. |
![]() |
Close-up lens 2x, 50 um, incl. case [T197214] This macro lens provides resolution of extremely small targets. |
![]() |
Close-up lens 4x, 100 um, incl. case [T197215] This macro lens provides resolution of extremely small targets. |
Extended measurement ranges |
|
|
High temperature option to +1,200°C [T197000] Allow to measure temperatures of up to +1,200°C with the camera. |
|
Power |
|
|
Power supply incl Multiplugs [T910922] This power supply is used when powering the camera from the mains supply or to charge the batteries. It comes with different types of plugs. |
![]() |
Power cord EU [1910400] Power cord with EU plugs for the power supply. |
![]() |
Power cord US [1910401] Power cord with US plugs for the power supply. |
![]() |
Power cord UK [1910402] Power cord with UK plugs for the power supply. |
Cables |
|
![]() |
Ethernet cable CAT-6, 2m/6.6 ft. [T951004] This cable is used to connect the infrared camera to Ethernet. |
![]() |
Power cable, pigtailed [1910586] This cable is used, when a separate power supply is used (not the one supplied with the camera) |
Transport |
|
![]() |
Hard transport case [T197871] Rugged watertight plastic shipping case. Holds all items securely. The case can be locked with padlocks and features a breather valve to prevent pressure build-up in airplane cargo holds. |