FLIR BHM-Series Technical Specifications


  BHM-X BHM-XR
Imaging performance    
Detector Size 320 × 240 640 × 480
E-Zoom 2×, 4×
 
File Storage/Data Transfer
Still Image Format JPEG; 320 × 240 resolution JPEG; 640 × 480 resolution
Video Format 320 × 240 AVI 640 × 480 AVI


Imaging performance
Detector Type Uncooled Microbolometer
Spectral range 7.5 - 13.5 µm
Thermal Sensitivity <50 mK @ f/1.0
Start up from stand-by < 1.5 seconds
Image Processing FLIR Proprietary Digital Detail Enhancement
SD Card Slot Supports up to 16 Gb SDHC Card
Focus Manual
   
Image Presentation
Built-In Display Color VGA LCD Display
Video Output NTSC or PAL composite video; RCA jack
   
File Storage/Data Transfer
Still Image Storage SD or SDHC Card
Video Storage AVI Format; Approx. 8 seconds/Mb on SD Card
Real-Time Clock Yes
USB2 Port Yes
   
Power
Battery Type 4 AA Batteries; NiMH, Li-Ion, or Alkaline
Battery Life (Operating) 4-6 Hours On NiMH batteries
Battery Life (Stand-By) 120 hours on NiMH batteries
   
Environmental
Rating IP-67, Submersible
Operating Temp. -4°F – 140°F (-20°C – 60°C)
Storage Temp. -40°F – 167°F (-40°C – 75°C)
Drop 1 m drop
   
Physical characteristics
Weight (w/o lens) 998 gramms
Size (L × W × H) 280 mm x 165 mm x 67 mm
   
Camera Package Includes: Either the BHM-X or BHM-XR Series Handheld Thermal Camera (without lens - lens must be chosen/purchased separately for desired performance) with Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter/Charger, Neck Lanyard, USB Cable, Video Output Cable, Hard Carrying Case, Product CD with Ops Manual, FLIR Video Player and End User Graphical User Interface (GUI)
   
Lens Package Includes: Either the 35 mm, 65 mm or 100 mm Lens (as selected at purchase), Lens Cap, Lens Cover, Lens Cloth


  BHM-X: 320 x 240 pixels BHM-XR: 640 x 480 pixels
Lens Options   35 mm 65 mm 100 mm 35 mm 65 mm 100 mm
Size   Ht. - 65 mm,
Dia - 79 mm Ø
Ht. - 84 mm,
Dia - 79 mm Ø
Ht. - 117 mm,
Dia - 79 mm Ø
Ht. - 65 mm,
Dia - 79 mm Ø
Ht. - 84 mm,
Dia - 79 mm Ø
Ht. - 117 mm,
Dia - 79 mm Ø
FOV   13° × 10° 7° × 5° 5° × 3° 18° × 13° 10° × 8° 6° × 4°
FOV with Digital e-Zoom:

2x 4x 6.5° × 5°
NA
3.5° × 2.5°
NA
2.5° × 1.5°
NA
9° × 6.5°
4.25° × 3.25°
5° × 4°
2.5° × 2°
3° × 2°
1.5° × 1°