FLIR серии HM



HM-Series – портативные ударостойкие тепловизионные камеры. Они производят четкие изображения даже в самую темную ночь. Камера этой серии резко увеличит Вашу ситуативную ориентацию. HM-Series можно использовать на борту любого судна. Яхты, коммерческие суда, крупные и мелкие буксиры, вспомогательные, полицейские и патрульные суда, все они только выиграют от применения тепловидения.

affordable 

The HM-Series are extremely affordable units. From now on, everyone can afford thermal night vision. Price is no longer an issue. There is no longer a need to use a less effective night vision technology.


320x240 kopie.png 

The HM-224 produces thermal images of 240 x 180 pixels. The HM-324 and HM-307 produce thermal images of 320 x 240 pixels on which the smallest of details can be seen. All cameras are equipped with advanced internal camera software that delivers a crisp image without the need for user adjustments.

lenses 

The HM-224 and HM-324 provide a 24° field of view. This offers an excellent combination of range performance and situational awareness. For longer range performance, they can be equipped with a 2X extender which offers a 12° field of view. Users that want to see even farther can choose the HM-307. It offers a 7° field of view.


lightweight 

The HM-Series are extremely compact and extremely light systems. They are ideal for go-anywhere operations, in all circumstances. They are IP67 rated.


ease of use 

Ergonomic and easy-to-use, the HM-Series are fully controlled with just 5 buttons on top of the unit. Conveniently placed the backlit buttons are all right underneath your fingertips.

hot shoe 

The HM-Series come standard with a “hot shoe” which can easily be mounted on the cameras. Not only does it allow for tripod mounting, the “hot shoe” also has a power-in and video-out connection. This means the HM-Series can be fully operational on a tripod while charging the batteries.


battery kopie.png 

The HM-Series have an operating time of over 5 hours on a single charge. They work on 4 rechargeable AA NiMH batteries that come with the camera. The HM-Series can also run on standard non-rechargeable Alkaline or Lithium Ion AA batteries.


home.png

The HM-Series are available in 6 different versions:

The user can choose a version with a 240 x 180 pixels detector. For more detailed thermal imagery, versions with 320 x 240 pixels detector are also available.

The XP+ versions contain a number of useful features such as:

- Image storage :
Allows storing thermal images in JPEG format on a removable SD-card by the touch of a button. A 1 GB SD-card holds up to 20,000 images.
- Video storage:
By holding a button, the HM-324 XP+ has the ability to record full frame rate MPEG-4 video. The HM-324 XP+
can record more than 2 hours of video on a 1 GB SD-card.
- USB2 connection:
Can be used to transfer the saved images to a PC.
- Digital zoom
A 2X digital zoom allows you to have a closer look at  objects when necessary.