FLIR A300 / A310 Technical Specifications
| FLIR A300 | FLIR A310 | |
| Measurement analysis | ||
| Spotmeter | N/A | 10 |
| Area | N/A | 10 boxes with max./min./average/position |
| Isotherm | N/A | 1 with above/below/interval |
| Measurement option | N/A | Measurement Mask Filter Schedule response: File sending (ftp), email (SMTP) |
| Difference temperature | N/A | Delta temperature between measurement functions or reference temperature |
| Reference temperature | N/A | Manually set or captured from any measurement function |
| Atmospheric transmission correction | N/A | Automatic, based on inputs for distance, atmospheric temperature and relative humidity |
| Optics transmission correction | N/A | Automatic, based on signals from internal sensors |
| Emissivity correction | N/A | Variable from 0.01 to 1.0 |
| Reflected apparent temperature correction | N/A | Automatic, based on input of reflected temperature |
| External optics/windows correction | N/A | Automatic, based on input of optics/window transmission and temperature |
| Measurement corrections | N/A | Global and individual object parameters |
| Alarm | ||
| Alarm functions | N/A | 6 automatic alarms on any selected measurement function, Digital In, Camera temperature, timer |
| Alarm output | N/A | Digital Out, log, store image, file sending (ftp), email (SMTP), notification |
| Ethernet | ||
| Ethernet | Control and image | Control, result and image |
| Ethernet, protocols | TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP | Ethernet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP |
| Ethernet, image streaming | 16-bit 320 x 240 pixels at 3 Hz - Radiometric |
16-bit 320 x 240 pixels at 7-8 Hz -Radiometric |
| FLIR A300 / A310 - Standard | FLIR A300f / A310f - Environmental housing | FLIR A310pt - Pan/tilt | |
| Environmental data | |||
| Operating temperature range | –15°C to +50°C | –25°C to +50°C | –25°C to +50°C |
| Encapsulation | IP 40 (IEC 60529) | IP 66 (IEC 60529) | IP 66 (IEC 60529) |
| Bump | 25 g (IEC 60068-2-29) | 5 g, 11 ms (IEC 60068-2-28) | 5 g, 11 ms, (IEC 60068-2-27) |
| Physical data | |||
| Weight | 0.7 kg | 4 kg | 17.9 kg |
| Camera size (L × W × H) | 170 × 70 × 70 mm | 460 × 140 × 150 mm | 460 x 470 x 310 mm |
| Tripod mounting | UNC ¼"-20 (on three sides) | N/A | N/A |
| Base mounting | 2 × M4 thread mounting holes (on three sides) | TBA | TBA |
| System features | |||
| Automatic heaters | N/A | Clears ice from window | Clears ice from window |
| Pan/tilt | |||
| Azimuth range | N/A | N/A | Az velocity 360º continuous, 0.1 to 60º/sec max. |
| Elevation range | N/A | N/A | El velocity +/- 45º, 0.1 to 30º/sec. max. |
| Programmable presets | N/A | N/A | 128 |
| Ethernet video streaming | |||
| Ethernet, video streaming | MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5 | MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5 | Two independent channels for each camera -MPEG-4, H.265 or M-JPEG |
| Power system | |||
| External power operation | 12/24 VDC (10-30 VDC), 24 W absolute max | 12/24 VDC (10-30 VDC), 24 W absolute max | 24 VAC (21-30 VAC) 24 VDC (21-30 VDC) |
| Consumption | 24 VAC: 215 VA max w/heater 24 VDC: 195 W max w/heater |
||
General
| Imaging and optical data | |
| Field of view (FOV) / Minimum focus distance | 25° × 18.8° / 0.4 m |
| Lens identification | Automatic |
| Thermal sensitivity/NETD | < 0.05°C at +30°C / 50 mK |
| Focus | Automatic or manual (built in motor) |
| F-number | 1.3 |
| Image frequency | 30 Hz |
| Zoom | 1–8× continuous, digital, interpolating zooming on images |
| Detector data | |
| IR resolution | 320 × 240 pixels |
| Detector pitch | 25 μm |
| Detector time constant | Typical 12 ms |
| Focal Plane Array (FPA) / Spectral range | Uncooled microbolometer / 7.5–13 μm |
| Measurement | |
| Object temperature range | –20 to +120°C 0 to +350°C |
| Accuracy | ±2°C or ±2% of reading |
| Set-up | |
| Color palettes | Color palettes (BW, BW inv, Iron, Rain) |
| Set-up commands | Date/time, Temperature°C |
| Storage of images | |
| Image storage type | Built-in memory for image storage |
| File formats | Standard JPEG, 16-bit measurement data included |
| Composite video | |
| Video | Composite video output, PAL and NTSC compatible |
| Video, standard | CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC) |
| Digital input/output | |
| Digital input | 2 opto-isolated, 10–30 VDC |
| Digital output, purpose | As function of ALARM, Output to ext. device (programmatically set) |
| Digital output | 2 opto-isolated, 10–30 VDC, max 100 mA |
| Digital I/O, isolation voltage | 500 VRMS |
| Digital I/O, supply voltage | 12/24 VDC, max 200 mA |
| Digital I/O, connector type | 6-pole jackable screw terminal |
| Digital input, purpose | Image tag (start/stop/general), Input ext. device (programmatically read) |
| Ethernet | |
| Ethernet, standard | IEEE 802.3 |
| Ethernet, connector type | RJ-45 |
| Ethernet, type | 100 Mbps |
| Ethernet, communication | TCP/IP socket-based FLIR proprietary |
| Ethernet, video streaming | MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5 |
| Ethernet, power | Power over Ethernet, PoE IEEE 802.3af class 0 |
| Power system | |
| External power operation | 12/24 VDC, 24 W absolute max |
| External power, connector type | 2-pole jackable screw terminal |
| Voltage | Allowed range 10–30 VDC |
| Environmental data | |
| Storage temperature range | –40°C to +70°C |
| Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C |
| EMC | • EN 61000-6-2:2001 (Immunity) • FCC 47 CFR Part 15 Class B (Emission) |
| Vibration | 2 g (IEC 60068-2-6) |
| Physical data | |
| Housing material | Aluminium |
| Scope of delivery | |
| Hard transport case or cardboard box, Infrared camera with lens, Utility CD-ROM, Calibration certificate, Ethernet™ cable, Mains cable, Power cable (pig-tailed), Power supply, Printed Getting Started Guide, Printed Important Information Guide, User documentation CD-ROM, Warranty extension card or Registration card, 6-pole screw terminal (mounted on camera) | |