FLIR GF-320 Technical Specifications
| Imaging and optical data | |
| Field of view (FOV) / Minimum focus distance | 24° x 18° / 0.3 m |
| Lens identification | Automatic |
| F-number | 1.5 |
| Thermal sensitivity/NETD | <25 mK @ +30°C |
| Focus | Automatic (one touch) or manual (electric or on the lens) |
| Zoom | 1–8× continuous, digital zoom |
| Digital image enhancement | Noise reduction filter, scene based NUC, High Sensitivity Mode (HSM) |
| Focal Plane Array (FPA) / Spectral range | Cooled InSb / 3–5 µm |
| IR resolution | 320 × 240 pixels |
| Detector pitch | 30 µm |
| Sensor cooling | Stirling Microcooler (FLIR MC-3) |
| Electronics and data rate | |
| Full frame rate | 60 Hz |
| Image presentation | |
| Display | Built-in widescreen, 4.3 in. LCD, 800 × 480 pixels |
| Viewfinder | Built-in, tiltable OLED, 800 × 480 pixels |
| Automatic image adjustment | Continuous/manual; linear or histogram based |
| Manual image adjustment | Level/span |
| Image modes | IR-image, visual image, High Sensitivity Mode (HSM) |
| Measurement | |
| Temperature range | –40 to +350°C |
| Accuracy | ±2% of reading for temperature range (> +100 °C) |
| Measurement analysis | |
| Spotmeter | 10 |
| Area | 5 boxes with max/min/average |
| Profile | 1 live line (horizontal or vertical) |
| Difference temperature | Delta temperature between measurement functions or reference temperature |
| Reference temperature | Manually set or captured from any measurement function |
| Emissivity correction | Variable from 0.01 to 1.0 or selected from editable materials list |
| Reflected apparent temperature correction | Automatic, based on input of reflected temperature |
| Measurement corrections | Reflected temperature, distance, atmospheric transmission, humidity, external optics |
| Set-up | |
| Menu commands | Level, span Auto adjust continuous/manual/semi-automatic Zoom Palette Start/stop recording Store image Playback/recall image |
| Set-up commands | 1 programmable button, local adaptation of units, language, date and time formats |
| Web interface | Admin camera setup and viewing IR images |
| Storage of images | |
| Image storage type | Removable SD or SDHC Memory Card, two card slots |
| Image storage capacity | > 1200 images (JPEG) with post process capability per GB on memory card |
| Image storage mode | IR/visual images. Visual image is automatically associated with corresponding IR image. |
| File formats | Standard JPEG, 14 bit measurement data included |
| GPS | Location data automatically added to every image from built-in GPS |
| Video recording and streaming | |
| Non radiometric IR-video recording | MPEG4/H.264 (60 minutes/clip) to memory card. Visual image can automatically be associated with corresponding recording of non radiometric IR-video. |
| Digital camera video recording | MPEG4/H.264 (25 minutes/clip) to memory card |
| Non radiometric IR-video streaming | RTP/H.264 |
| Digital camera | |
| Built-in digital camera | 3.2 Mpixel, auto focus, and two video lamps |
| Laser pointer | |
| Laser | Activated by dedicated button |
| Data communication interfaces | |
| USB | USB-A: Connect external USB device (e.g. memory stick) USB Mini-B: Data transfer to and from PC |
| USB, standard | USB Mini-B: 2.0 High Speed |
| Video | HDMI |
| Power system | |
| Battery type | Rechargeable Li Ion battery |
| Battery voltage | 7.2 V |
| Battery operating time | > 3 hours at 25°C and typical use |
| Charging system | In camera (AC adapter or 12 V from a vehicle) or 2 bay charger |
| Start-up time | < 5 min. @ 25°C |
| Environmental data | |
| Operating temperature range | –20°C to +50°C |
| Storage temperature range | –30°C to +60°C |
| Humidity (operating and storage) | IEC 68-2-30/24 h 95% relative humidity +25°C to +40°C (2 cycl) |
| Directives | 73/23EEC, 89/336/EEC, 2002/ 95/EC, 2002/96/EC |
| EMC | EN61000-6-3 (Emission) EN61000-6-2 (Immunity) FCC 47 CFR Part 15 class B (Emission) EN 61 000-4-8, L5 EN/UL/CSA 60950-1 |
| Encapsulation | IP 54 (IEC 60529) |
| Bump | 25 g (IEC 60068-2-29) |
| Vibration | 2 g (IEC 60068-2-6) |
| Physical data | |
| Camera weight, incl. lens and battery | 2,48 kg |
| Battery weight | 0,24 kg |
| Cameras size, incl. lens (L × W × H) | 305 × 169 × 161 mm |
| Tripod mounting | Standard, 1/4"-20 |
| Housing material | Aluminium, Magnesium |
| Grip material | TPE Thermoplastic Elastomers |
| Scope of delivery | |
| Infrared camera, Standard Lens, 24° (Si), Shipping case, Lens cap (mounted on lens), Lens cap (2 ea.,backside of lens and opening on camera body), Lens cap strap, 2 ea., Shoulder strap, Batteries 2 ea. (1 of the batteries inside camera), Charger, Power supply, Power supply cord, HDMI-DVI + HDMI-HDMI cable, USB cable, SD card, SD card adapter (connects via USB to PC), Getting Started Guide (printed), Manual for GF-series on CD, FLIR Quick report on CD, Video Report 1.0 with manual on CD, System Calibration Certificate, | |