FLIR A65 / A35 / A15 / A5 Technical specifications
| FLIR A65 | FLIR A35 | FLIR A15 | FLIR A5 | |
| Imaging and optical data | ||||
| IR resolution | 640 x 512 pixels | 320 x 256 pixels | 160 x 128 pixels | 80 x 64 pixels |
| FOV (Field of view) / Focal length | 45° (H) x 37° (V) with 13 mm lens 25° (H) x 20° (V) with 25 mm lens lenses are not interchangeable and need to be specified at time of order |
48° (H) x 39° (V) with 9 mm lens 25° (H) x 19° (V) with 19 mm lens lenses are not interchangeable and need to be specified at time of order |
48° (H) x 39° (V) with 9 mm lens 25° (H) x 19° (V) with 19 mm lens lenses are not interchangeable and need to be specified at time of order |
44° (H) x 36° (V) with 5 mm lens 25° (H) x 20° (V) with 9 mm lens lenses are not interchangeable and need to be specified at time of order |
| Spatial resolution (IFOV) | 1.31 mrad for 13 mm lens 0.68 mrad for 25 mm lens |
2.78 mrad for 9 mm lens 1.32 mrad for 19 mm lens |
5.56 mrad for 9 mm lens 2.63 mrad for 19 mm lens |
10.0 mrad for 5 mm lens 5.56 mrad for 9 mm lens |
| Image frequency | 9 Hz | 60 Hz | 60 Hz | 60 Hz |
| Detector data | ||||
| Detector pitch | 17 µm | 25 µm | 50 µm | 50 µm |
| Measurement | ||||
| Object temperature range | –40°C to +160°C (–40 to 320°F) | –40°C to +160°C (–40 to 320°F) / –40°C to +550°C (–40 to +1022°F) | –40°C to +160°C (–40 to 320°F) / –40°C to +550°C (–40 to +1022°F) | –40°C to +160°C (–40 to 320°F) / –40°C to +550°C (–40 to +1022°F) |
General
| Imaging and optical data | |
| Thermal sensitivity/NETD | < 0.05°C @ +30°C (+86°F) / 50 mK |
| Minimum focus distance | Fixed |
| F-number | 1.25 |
| Focus | Fixed |
| Detector data | |
| Focal Plane Array (FPA) / Spectral range | Uncooled VOX microbolometer / 7.5–13 µm |
| Detector time constant | Typical 12 ms |
| Measurement | |
| Accuracy | ± 5ºC or ± 5% of reading |
| Ethernet | |
| Ethernet | Control and image |
| Ethernet, type | Gigabit Ethernet |
| Ethernet, standard | IEEE 802.3 |
| Ethernet, connector type | RJ-45 |
| Ethernet, communication | GigE Vision ver. 1.2 Client API GenICam compliant |
| Ethernet, image streaming | 8-bit monochrome @ 60 Hz Signal linear/ DDE, Automatic/ Manual, Flip H&V 14-bit @ 60 Hz according to IR camera resolution Signal linear/ DDE, GigE Vision and GenICam compatible |
| Ethernet, power | Power over Ethernet, PoE IEEE 802.3af class 0 Power |
| Ethernet, protocols | TCP, UDP,ICMP, IGMP, DHCP, GigEVision |
| Digital input/output | |
| Digital input, purpose | General purpose |
| Digital input | 1× opto-isolated, “0” < 2, “1”=2–40 VDC |
| Digital output, purpose | General purpose Output to ext. device (programmatically set) |
| Digital output | 1× opto-isolated, 2–40 VDC, max 185 mA |
| Digital I/O, isolation voltage | 500 VRMS |
| Digital I/O, supply voltage | 2–40 VDC, max 200 mA |
| Digital I/O, connector type | 12-pole M12 connector (shared with Digital Synchronization and External power) |
| Synchronization In, purpose | Frame sync In to control camera |
| Synchronization In | 1×, non-isolated |
| Synchronization In, type | LVC Buffer @3.3V, “0” <0.8 V, “1”>2.0 V. |
| Synchronization Out, purpose | Frame sync Out to control another Ax5 camera |
| Synchronization Out | 1×, non-isolated |
| Synchronization Out, type | LVC Buffer @ 3.3V, ”0”=24 MA max, “1”= –24 mA max. |
| Digital Synchronization, connector type | 12-pole M12 connector (shared with Digital I/O and External power) |
| Power system | |
| External power operation | 12/24 VDC, < 2.5 W absolute max |
| External power, connector type | 12-pole M12 connector (shared with Digital I/O and Digital Synchronization ) |
| Voltage | Allowed range 10–30 VDC |
| Environmental data | |
| Operating temperature range | –15°C to +50°C (+5°F to +122°F) |
| Storage temperature range | –40°C to +70°C (–40°F to +158°F) |
| Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) |
| EMC | EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) |
| Encapsulation | IP 40 (IEC 60529) |
| Bump | 25 g (IEC 60068-2-29) |
| Vibration | 2 g (IEC 60068-2-6) |
| Physical data | |
| Weight | 0.200 kg (0.44 lb.) |
| Camera size (L × W × H) | 106 × 40 × 43 mm (4.2 × 1.6 × 1.7 in.) |
| Tripod mounting | Optional with Accessory T198349, Base support |
| Base mounting | 4 × M3 thread mounting holes (bottom) |
| Housing material | Magnesium and aluminum |
| Scope of delivery | |
| Packaging, contents | Cardboard box , Thermal imaging camera with lens, Focus adjustment tool, Getting Started Guide, Important Information Guide, User documentation CD-ROM, Registration card |