FLIR B250/B335

  FLIR B250 FLIR B335
Imaging performance    
Thermal sensitivity/NETD 70 mK at 30°C 50 mK at 30°C
IR resolution 240 × 180 pixels 320 × 240 pixels
Spatial resolution (IFOV) 1.82 mrad - 1.36 mrad 1.36 mrad
Zoom 1–2× continuous, digital zoom, including panning 1–4× continuous, digital zoom, including panning
     
Image presentation    
Picture in Picture Scalable IR area on visual image Resizable and movable IR area on visual image
     
Measurement analysis    
Difference temperature N/A Delta temperature between measurement functions or reference temperature
     
Image storage    
Panorama For creating panorama images in FLIR BuildIR software N/A
     
Image annotations    
Image marker On IR or visual image 4 on IR or visual image

 

General specifications

 

Imaging Performance  
Field of view (FOV) / Minimum focus distance 25° × 19° / 0.4 m
Spectral range 7.5 - 13 µm
Image frequency 9 Hz or 30 Hz
Focus Automatic or manual
Focal Plane Array (FPA) Uncoooled microbolometer
   
Image presentation  
Display Built-in touch screen, 3.5" color LCD, 320 x 240 pixels
Image modes IR image, Visual image, Picture in Picture, Thumbnail gallery
   
Measurement  
Accuracy ±2°C or 2% of reading
Object temperature range –20 °C to +120 °C
   
Measurement analysis  
Spotmeter 5
Area 5 boxes with max./min./average
Isotherm Detect high/low temperature/interval
Humidity alarm 1 humidity alarm including dew point alarm
Insulation alarm 1 insulation alarm
Automatic hot / cold detection Auto hot or cold spotmeter markers within area
Emissivity correction Variable from 0.1 to 1.0 or selected from list of materials
Measurement corrections Reflected temperature, optics transmission and atmospheric transmission
External optics/windows correction Automatic, based on inputs of optics/window transmission and temperature
   
Setup  
Color palettes BW, BW inv, Iron, Rain (Rain HC & Bluered: B250, B425)
Set-up controls Local adaptation of units, language, date and time formats; automatic shutdown, display intensity
   
Image storage  
Type SD memory card
Format Standard JPEG - 14 bit measurement data included
Modes IR/visual images, simultaneous storage of IR and visual images
   
Image annotations  
Text Text from predefined list or soft keyboard on touch screen
MeterLink Connect Extech Clamp Meter EX845 or Moisture Meter MO297 via Bluetooth
Sketch From touch screen
Voice 60 seconds
   
Digital camera  
Built-in digital camera 3.1 Mpixel (2048 × 1536 pixels), and LED lights
   
Laser Pointer  
Laser Semiconductor AlGalnP diode laser, Class 2
Laser alignment Position is displayed automtically on the IR image
   
Video streaming  
Radiometric IR video streaming MPEG-4 to PC using USB
   
Power System  
Battery time Rechargeable Lithium-ion battery, field replaceable
Battery operating time 4 hours
Charging system In camera, AC adapter, 2-bay charger or 12 V from a vehicle
Power management Automatic shutdown (user selectable)
AC operation AC adapter, 100-240 V AC, 50/60 Hz
Adaptor voltage 12 V output to camera
   
Environmental specifications  
Operating temperature range -15 °C to +50 °C
Storage temperature range -40 °C to +70 °C
Humidity (operating and storage) IEC 68-2-30/24 h 95% relative humidity +25 °C to +40 °C
Shock 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
Encapsulation IP 54 (IEC 60529)
   
Interfaces  
USB-A Connect external USB device (copy to memory stick)
USB Mini-B Data transfer to and from PC / streaming MPEG-4
Composite video PAL or NTSC
Headset connection Yes
Wifi Connects directly to Ipad/Iphone for image transfer or via local network
   
Physical characteristics  
Camera weight, incl. battery 0.88 kg
Camera size (L × W × H) 106 × 201 × 125 mm
Shipping size 180 x 500 x 360 mm
Shipping weight 5.6 kg
   
Standard package  
FLIR B250, FLIR B335: Hard transport case, Infrared camera with lens, Battery, Battery charger, Bluetooth® USB micro adapter, Calibration certificate, FLIR QuickReport™ PC software CD-ROM, Headset, Mains cable, Memory card with adapter, Power supply, Printed Getting Started Guide, Sunshield, USB cable, User documentation CD-ROM, Video cable, Warranty extension card or Registration card