FLIR SC-Series specifications


Camera specific


  FLIR A305 sc
FLIR A325 sc
FLIR A645 sc
FLIR A655 sc
Imaging and optical data
Focal length 18 mm (0.7 in.) 18 mm (0.7 in.) 24.6 mm (0.97 in.) 24.6 mm (0.97 in.)
Spatial resolution (IFOV) 1.36 mrad 1.36 mrad 0.69 mrad 0.69 mrad
F-number 1.3 1.3 1.0 1.0
Image frequency 9 Hz 60 Hz 25 Hz 50 Hz (100/200 Hz with windowing)
         
Detector data     
IR resolution 320 × 240 pixels 320 × 240 pixels 640 × 480 pixels 640 × 480 pixels
Detector pitch 25 μm 25 μm 17 μm 17 μm
         
Measurement     
Object temperature range –20 to +120°C
0 to +350°C(+1200°C as an option)
–20 to +120°C
0 to +350°C
(+1200°C as an option)
–20 to +120°C
100 to +650°C
(+2000°C as an option)
–20 to +120°C
100 to +650°C
(+2000°C as an option)
         
         
USB    
USB N/A N/A Control and image USB, standard USB 2 HS Control and image USB, standard USB 2 HS
USB, connector type N/A N/A USB Mini-B USB Mini-B
USB, communication N/A N/A TCP/IP socket-based FLIR proprietary and GenICam protocol TCP/IP socket-based FLIR proprietary and GenICam protocol
USB, image streaming N/A N/A 16-bit 640 × 480 pixels at 25 Hz
- Signal linear
- Temperature linear
- Radiometric
16-bit 640 × 480 pixels at 25 Hz Up to 100Hz by windowing
- Signal linear
- Temperature linear
- Radiometric
USB, protocols N/A N/A TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
         
Ethernet    
Ethernet, image streaming 16-bit 320 × 240 pixels at 9 Hz
- Signal linear
- Temperature linear
- Radiometric
GigE Vision and GenICam compatible
16-bit 320 × 240 pixels at 60 Hz
- Signal linear
- Temperature linear
- Radiometric
GigE Vision and GenICam compatible
16-bit 640 × 480 pixels at 25 Hz
- Signal linear
- Temperature linear
- Radiometric
GigE Vision and GenICam compatible

16-bit 640 × 480 pixels at 50 Hz
Up to 200Hz by windowing
- Signal linear
- Temperature linear
- Radiometric
GigE Vision and GenICam compatible


General specifications


Imaging and optical data  
Field of view (FOV) / Minimum focus distance 25° × 19° / 0.25 m (0.82 ft.)
Lens identification Automatic
Thermal sensitivity/NETD < 0.05°C at +30°C (+86°F) / 50 mK
Focus Automatic or manual (built in motor)
   
Imaging performance
Focal Plane Array (FPA) / Spectral range Uncooled microbolometer / 7.5–14 μm
   
Measurement
Accuracy ±2°C (±3.6°F) or ±2% of reading
   
Measurement analysis
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Optics transmission correction Automatic, based on signals from internal sensors
Emissivity correction Variable from 0.01 to 1.0
Reflected apparent temperature correction Automatic, based on input of reflected temperature
External optics/windows correction Automatic, based on input of optics/window transmission and temperature
Measurement corrections Global object parameters
   
Ethernet
Ethernet Control and image
Ethernet, type Gigabit Ethernet
Ethernet, standard IEEE 802.3
Ethernet, connector type RJ-45
Ethernet, communication TCP/IP socket-based FLIR proprietary and GenICam protocol
Ethernet, protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
   
Digital input/output
Digital input, purpose Image tag (start, stop, general), Image flow ctrl. (Stream on/off), Input ext. device (programmatically read)
Digital input 2 opto-isolated, 10–30 VDC
Digital output, purpose Output to ext. device (programmatically set)
Digital output 2 opto-isolated, 10–30 VDC, max 100 mA
Digital I/O, isolation voltage 500 VRMS
Digital I/O, supply voltage 12/24 VDC, max 200 mA
Digital I/O, connector type 6-pole jackable screw terminal
   
Power system
External power operation 12/24 VDC, 24 W absolute max
External power, connector type 2-pole jackable screw terminal
Voltage Allowed range 10–30 VDC
   
Environmental data
Operating temperature range –15°C to +50°C (+5°F to +122°F)
Storage temperature range –40°C to +70°C (–40°F to +158°F)
Humidity (operating and storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
EMC • EN 61000-6-2:2001 (Immunity)
• EN 61000-6-3:2001 (Emission)
• FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 40 (IEC 60529)
Bump 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
   
Physical data
Weight 0.9 kg (1.98 lb.)
Camera size (L × W × H) 170 × 70 × 70 mm (6.7 × 2.8 × 2.8 in.) for FLIR SC305- SC325 216 x 73 x 75 mm (8.5 x 2.9 x 3.0 in.) for FLIR SC645 - SC655
Tripod mounting UNC ¼"-20 (on three sides)
Base mounting 2 × M4 thread mounting holes (on three sides)
Housing material Aluminium
   
Scope of delivery
Hard transport case or cardboard box, Infrared camera with lens, Application CD-ROM, Calibration certificate, Ethernet™ cable, USB cable (FLIR A645 sc and FLIR A655 sc only), Mains cable, Power cable, pig-tailed, Power supply, Printed Getting Started Guide, Printed Important Information Guide, User documentation CD-ROM, Warranty extension card or Registration card