FLIR µCore-275Z Technical Specifications

IMAGING PERFORMANCE
Detector type Cooled Mercury Cadmium Telluride 640 x 512 pixels
Spectral range 3 – 5 µm
NETD without lens < 30 mk typical
Image processing AGC, Manual Gain & Control, Tunable Digital Detail Enhancement (DDE), Non-Uniformity Correction, Tunable frame rate (1 Hz step) up to 60 Hz
Digital zoom Centered and continuous
   
Lenses
Field of View:  
Continuous optical zoom µCore-275Z: 2.0° (H) x 1.6 (V) to 25° (H) x 20°(V) with 275 to 22 mm lens
  µCore-275Z with 1.5x extender: 1.3° (H) x 1.1 (V) to 16.5° (H) x 13.3°(V) with 410 x 37.5 mm lens
Spatial resolution (IFOV) µCore-275Z: 0.054 mrad for 275 mm zoom lens – 0.68 mrad for 22 mm zoom lens
µCore-275Z with 1.5x extender: 0.036 mrad for 410 mm zoom lens – 0.45 mrad for 37.5 mm zoom lens
   
Interfaces
Digital Video Output Option for GigE or CamLink (additional separate miniboard)
Analogue Video Output CCIR/RS170 configurable bay on-line command
Communication RS232/422 or optional GigE or CamLink + spare RS232 for external device control
   
Power
Requirements 18 VDC up to 32 VDC
Consumption < 16 W nominal at 20°C and 24 VDC
Ext Sync In LVTTL
   
Environmental
Operating temperature range -32°C to +65°C
Storage temperature range -40°C to +70°C
Random vibration MIL-STD 810F Method 516.5 Procédure1, 3 axis, 30 min/axis, 2.1g rms 10-500 Hz
Shock MIL-STD 810F Method 514.5, 30g, 11ms, 1/2 sinus, 2 shocks per axis
   
Physical characteristics
  µCore-275Z µCore-275Z with 1.5x extender
  Core only Core only
Size (in mm) 193 L x 103.1 W x 95.5 H 295 L x 117 W x 117 H
Weight 1.5 kg 2.3 kg
Shipping size 305 mm x270 mm x 194 mm 616 mm x 493 mm x 220 mm
Shipping weight <3.8 kg < 9.3 kg