|
FLIR A300f / A310f The FLIR A300 / A310 can be ordered in an environmental housing. The housing increases the environmental specifications of the FLIR A300 / A310 to IP66, without effecting any of the camera features. It is ideal when the camera needs to be installed in dusty or wet environments. The housing is available for A300 cameras that are equipped with a 25º or 45º lens and A310 cameras that are equipped with a 25º, 45º or 90º lens. Users that want to build in the camera in the housing themselves or that already have a FLIR A300 or A310 that needs to be extra protected against dust and water can order the housing separately as an accessory. |
| |
|

|
FLIR A300 / FLIR A310 housing options
- FLIR A300f / A310f: The FLIR A300f and A310f are thermal imaging cameras with an environmental housing protecting the A300 or A310 against dust and water. The housing increases the environmental specifications of the FLIR A300 / A310 to IP66, without effecting any of the camera features.
- FLIR A310pt: The FLIR A310pt pan/tilt has all the necessary features and functions to build single- or multi-camera solutions. The FLIR A310pt can pan +/- 360º continuous and tilt +/- 45º. It is ideal to cover large areas. Typical application examples are coal pile, waste bunker and sub-station monitoring, the FLIR A310pt utilizes standard Ethernet hardware and software protocols. The FLIR A310pt is a multi-sensor and includes a lowlight 36x zoom color CCD camera.
|
| |
|
|
Built-in extensive analysis functions (only FLIR A310) Spot, area measurement and difference temperature functions. |
| |
|
 |
Built-in alarm functions (only FLIR A310) As function of analysis, internal temperature or digital input. |
| |
|

|
Ethernet/IP and Modbus TCP compliance (only FLIR A310) Easy sharing of analysis, alarm results to PLC:s.
|
| |
|
 |
Messaging functionality (only FLIR A310) The camera automatically sends analysis results, IR images and more as an e-mail on schedule or at alarm. Autonomous dispatch of files or e-mails, acting as an FTP- or SMTP-client. |
| |
|
 |
Image masking functionality (only FLIR A310) Select only the relevant part of the image for your analysis. |
| |
|
 |
MPEG-4 streamed video MPEG-4 streamed video output over Ethernet to show live images on a PC, 640x480 with overlay up to 30 Hz, system dependent. |
| |
|
 |
PoE (Power over Ethernet) Communication and power supplied with only one cable. |
| |
|
 |
Digital inputs/outputs (only FLIR A310) For alarms and control of external equipment. |
| |
|
 |
IR monitor software In house developed software with support to up to nine cameras simultaneously. |
| |
|

|
Video output Composite video output, PAL and NTSC compatible. |
| |
|
|
Lens Built-in 25 degree lens with both motorized focus and autofocus. Optional lenses available. |
| |
|
 |
High sensitivity < 50 mK < 50 mK thermal sensitivity captures the finest image details and temperature difference information. |
| |
|

|
Remote control Remote control of the camera over the Web and TCP/IP protocol. |
| |
|
 |
16 bit image 16 bit image transfer to PC for analysis. |
| |
|
 |
Built-in 100 Mb Ethernet connection 100 Mb Ethernet. |