FLIR PT-602CZ


Imaging performance
Thermal:
Detector type Cooled Focal Plane Array (FPA) 640x512 pixels
Spectral range 3 to 5 µm
Thermal sensitivity <30 mK @ 25 °C
Image frequency Video standard PAL/NTSC
Focus Focus free at infinity, athermal continuous zoom
Optical zoom Continuous
Digital zoom Continuously adjustable
Field of view WFOV 28° x 22,4° (PAL) 28° x 21° (NTSC) NFOV 2° x 1.6° (PAL) 2° x 1.5° (NTSC)
Image processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Visual:
Built-in digital video 1/4" Exview HAD CCD Color
Effective pixels 380.000 (NTSC) - 440,000 (PAL)
Standard lens performance Field of view: 57.8° (H) to 1.7° (H) f=3.4mm (wide) to 122.4 mm (tele), F1.6 to F4.5
Electronic zoom 12x
   
PAN- TILT
Az Range; Az velocity 360° continuous, 0.1 to 60°/sec max.
El Range; El velocity +/- 90°, 0.1 to 30°/sec. Max.
Programmable presets 128
   
System features
Automatic heater Clears ice from windows
   
Image presentation
Video output PAL thermal and visible - NTSC thermal and visible
Video over Ethernet Two independent channels for each camera (4 total) of streaming MPEG-4, H.264, or M-JPEG
   
Power
Requirements 24 VAC (20-30 VAC) 24 VDC (21-30 VDC)
Consumption 24 VAC: 70 VA max w/o heaters230 W w/heaters260 VA w/heaters 24 VDC:60 W max w/o heaters
   
Environmental specification
Operating temperature range -32°C to +55°C
Storage temperature range -40°C to +71°C
Encapsulation IP66
Shock IEC 60068-2-27
Vibration Mil-Std-810F
   
Physical characteristics
Camera Weight 18.5 kg
Camera Size (L x W x H) 352 mm × 495 mm × 333 mm
Shipping weight (camera + packaging) 23 kg
Shipping size (camera + packaging) (L x W x H) 599 mm x 542 mm x 340 mm
   
interfaces
TCP/IP Yes
RS-422 Yes
RS-232 Yes
Pelco D Yes
Bosch Yes
   
standard package
Thermal imaging camera, operator manual, FLIR Sensors Manager single sensor CD