PatrolIR

Speak with an Applications Expert: 1-877-773-3547 

 
  PDF PatrolIR Brochure

   
 
FLIR’s new Patrol IR is a new, low-cost, compact pan and tilt thermal imager engineered for law enforcement applications.  Thermal imaging is a powerful tool in law enforcement because suspects can’t hide their heat.  The new Patrol IR is ideally suited to vehicle installations with its 360 degree viewing capability. For detailed product and purchasing information, contact Michael Chaffee at 1-262-637-6115. 
 
 
Features   Benefits
     
State of the art thermal imaging technology    See suspects and activity in total darkness without revealing your position using the same technology as the US Military  
     
Requires no illumination    Thermal imaging is a passive technology, so suspects don’t know that you can see them 
     
Highly sensitive detector     Reveals subtle temperature differences, making it difficult for suspects to camouflage their heat signature  
     
320 x 240 resolution    4x the resolution of most competing systems, with superior range detection and image quality 
     
Compact panning enclosure    Easily scan a 360° area from the safety of your vehicle 
     
Fully automatic image optimization   Requires no manipulation or adjustment to get high contrast imagery
     
It’s all FLIR inside   FLIR’s military quality products are built to endure, and have been patrolling the skies with airborne law enforcement since the 1980’s 
 
 


  © 2009 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.