|
|
|
|
|
|
|
Features
|
|
Benefits
|
| |
|
|
| High resolution, large format 640x480 mid-wave InSb sensor |
|
Delivers unmatched range performance and image quality |
| |
|
|
| Instant-on, long-wave channel |
|
Provides fast situational awareness and a redundant sensor |
| |
|
|
| Fast 3 field of view system with 15, 10 and 2.5 degree fields of view and digital zoom |
|
Perfectly matched zoom settings for the short, medium and long range Recon mission |
| |
|
|
| New automatic digital image processing techniques |
|
Offers image detail unmatched by analog systems |
| |
|
|
| Lightweight and rugged Mil STD 810-F package |
|
Reduces operator fatigue for long duration missions without sacrificing field hardening |
| |
|
|
| Flexible remote control, power and video options |
|
Can be configured for tripod use with full remote control with video output for continuous operation |
| |
|
|
| Optional laser pointer options |
|
Offers additional tactical advantage when coupled with night vision equipment |
| |
|
|
| Runs for over 4 hours on D cell LI batteries |
|
Get long run times on commercially available batteries |
| |
|
|
| It's all FLIR inside |
|
FLIR controls the entire supply chain on the critical technology inside the Recon, ensuring fast service and long-term support |
| |