Night Vision for Automotive 

 Where to Buy 

 

PDF PathFindIR Datasheet
PDF Aftermarket Kit brochure
 
Speak with an
Applications Expert:
1-877-773-3547  


  Thermal Imaging for Cars
 
   
  PathFindIR is a powerful thermal night vision camera that lets drivers see clearly in total darkness. Typical headlights only let you see about 450’ straight ahead, but PathFindIR sees heat not light, so you can see everything in front of you. PathFindIR lets you see at night without being blinded by oncoming headlights.
 
 
       
PathfindIR
 
 

PathfindIR App Page

 

 

The PathFindIR thermal imager can give you more time to react to road hazards than conventional headlights.  It uses the same technology FLIR offers to military agencies to see at night.  It features a 36° field-of-view lens, which provides excellent roadside awareness, even at long range.  This gives you a better chance of seeing animals and pedestrians approaching the roadway before they become a danger.

Learn More 


  © 2009 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.