Components

 

Component Products

ISC0002 - Thumb  ISC 0002
2-dimensional ROIC array.  Optimized for InGaAs, 640 x 512 pixel format and 25 micron pitch.
ISC9705 - Thumb  ISC 0006
2-dimensional ROIC. Designed for 2-color QWIPs, 320 x 256 pixel format and 40 micron pitch.
ISC9705 - Thumb  ISC 0208
2-dimensional ROIC. European Format for InSb and QWIPs, 384 x 288 pixel format and 25 micron pitch.
ISC9705 - Thumb  ISC 0402
2-dimensional ROIC. General purpose InSb & QWIPs, 640 x 512 pixel format and 20 micron pitch.
ISC0403 - Thumb  ISC 0403
ROIC for InSb Detectors, 640 x 512 pixel format and 15 micron pitch.
ISC9705 - Thumb  ISC 0404
ROIC for InSb, InGaAs, and HCT Detectors, 1024 x 1024 pixel format and 18 micron pitch.
ISC9705 - Thumb  ISC 9717
The ISC9717 is ideal for X-ray medical imaging applications, from high-resolution radiography in single frame mode to fluoroscopy with up to 30Hz frame rates. 
ISC9705 - Thumb  ISC 9802
The ISC9802, is a 512 x 1 device for photodiodes. It is ideal for use in spectroscopy systems and DWDM channel monitors. 
ISC9705 - Thumb  ISC 9803
General purpose InSb & QWIPs, 640 x 512 pixel format and 25 micron pitch.
ISC9705 - Thumb  ISC 9809
Optimized for InGaAs & Low-backbround InSb, 320 x 256 pixel format and 30 micron pitch.
ISC9705 - Thumb  ISC 9901
General purpose InSb, 640 x 512 pixel format and 20 micron pitch.
ISC9705 - Thumb  ISC 9705
General purpose InSb & QWIPs, 320 x 256 pixel format and 30 micron pitch.
DDCA - Thumb  DDCA's
InSb-based detector dewar cooler assemblies (DDCAs) are available – in both rotary and linear cryogenic cooler configurations – to qualified customers who accept the risks and support that are inherent with integrating a subassembly. 
ISC9705 - Thumb  MC3 Microcooler
The MC3 miniature cryogenic cooling engine from FLIR Systems is designed specifically for small, lightweight, low-power applications. 
ISC9705 - Thumb  Mid-Wave FPAs
Mid-wave infrared FPAs (MWIR), are built as hybrid assemblies and sold as components, that are either mounted on 84-pin leadless chip carriers, customer supplied substrates, or integrated detector dewar cooler assemblies.
ISC9705 - Thumb  NIR FPA's (InGaAs and VisGaAs)
FPAs and sensor assemblies are available in mid and large format, including 320 x 256 and 640 x 512 pixel arrays. Short-wave InGaAs FPAs cover the 0.9 to 1.7 µm spectral range. A VisGaAs option is also available for sensitivity in the visible and near infrared down to 0.6 µm.


  © 2011 FLIR Systems. All rights reserved. Images/content for illustration purposes only. Privacy Policy. Copyright Policy. Terms of Use.