EMCCD / CCD Camera Cores 

 

EMCCD / CCD Camera Products

 

EMCCD (Electron-multiplying CCD) technology is a digital scientific detector innovation first introduced to the imaging community in 2000. EMCCD is a quantitative digital camera technology that is capable of detecting single photon events while maintaining high Quantum Efficiency, by way of a unique electron multiplying structure built into the sensor. EMCCD is superior to CCD technology in that it is not limited by the readout noise of the output amplifier, even when operated at high readout speeds. Also, because of the lower costs and better resolution, EMCCDs are capable of replacing ICCDs (Intensified CCDs) in many applications.


FLIR Advanced Imaging’s line of EMCCD camera cores provide high-performance visible light imaging in bright sunlight and near total darkness for the ultimate in target recognition and identifi cation capability. Whether your application calls for full color or monochrome imaging, FLIR’s EMCCD cameras provide the solutions you need:

  • 24-hour visible light imaging operations
  • Long-range target recognition and identification in almost any lighting conditions
  • Proprietary image processing algorithms to bring out hidden image detail
  • Integral C-Mount adapter accepts most optical packages
  • Flexible, custom packaging available, including remote camera head configuration
ISC9705 - Thumb  EMCCD 1280
1280 x 960, 7.5µm x 7.5µm and 30 frames/sec EMCCD camera.
ISC9705 - Thumb  EMCCD 658
658 x 496, 10µm x 10µm and 60 frames/sec EMCCD camera.
Camelia CCD Camera Core  SI-8M CCD Camera
2300 x 3500 with 10µm square pixels high sensitivity full-frame CCD camera.
ISC9705 - Thumb  SI-6M1-FF
3072 x 2048, 9µm x 9µm and 1 frame/sec high resolution CCD camera.


  © 2011 FLIR Systems. All rights reserved. Images/content for illustration purposes only. Privacy Policy. Copyright Policy. Terms of Use.