Uncooled Camera Cores

 

Uncooled Camera Core Products

Tau Thumb  Tau
For handheld thermal cameras and unmanned vehicle vision systems; for firefighting imagers and thermal sights, Tau is the best choice for applications that demand light weight, small size, and low power utilization.
Photon 640 Thumb  Photon 640
FLIR's Photon 640 LWIR thermal imaging camera is based on the same camera design architecture as the Photon 320, which means the same rapid turn-on time, wide operating temperature range, high shock rating, and overall reliability customers have come to expect from the Photon family.
Photon 320 Thumb  Photon 320
This Photon infrared camera core is based on a 320x240 commercially-developed, military-qualified (CDMQ) LWIR thermal imaging camera. Photon 320s are widely used in handheld firefighting safety instruments, and are the best-selling IR payload camera for small unmanned vehicles, including the Raven-B. .
Photon 320 Thumb  Photon 160
Photon 160 is a new, reduced resolution variant of the popular Photon 320. This version is, in part, a replacement product for FLIR’s Micron 160x120 camera (also known as the A10, and originally called the Omega).
PathFindIR Thumb  PathFindIR
FLIR’s PathFindIR is a low cost 320x240 uncooled core designed for driving vision enhancement applications such as automotive, mining, maritime, emergency response vehicles, and UGV’s. It is a complete camera system with a hermetically sealed, IP67 rated enclosure, heated optic, 12VDC power input, and small form factor.


  © 2011 FLIR Systems. All rights reserved. Images/content for illustration purposes only. Privacy Policy. Copyright Policy. Terms of Use.