PathFindIR LE

Speak with an Applications Expert: 1-877-773-3547 

 
  PDF PathFindIR LE Brochure

   
 
 
 
 
The PathFindIR LE is a compact thermal imager that allows officers to see clearly in total darkness. PathFindIR LE is available in kit form or as a camera only module. It's compact and mounts easily behind grilles or on light bars. What's more, PathFindIR LE features the same powerful FLIR technology used by the military. For detailed product and purchasing information, contact Michael Chaffee at 1-262-637-6115.

Features   Benefits
     
See clearly in total darkness    Suspects can't hide their heat! 
     
Driver's vision enhancement    See four times beyond the range of headlights; officers get more time to react to road hazards. 
     
Surveillance   Monitor the activity of suspects without their knowledge, in total darkness, from a distance.  
     
See through smoke    FLIR's thermal imagers see right through smoke, allowing officers to respond safely in brush fire or tunnel fire situations. 
     
Pursuit    Emergency vehicles travel at high speeds, so they take longer to stop and have an increased chance of an accident. PathFindIR LE helps drivers see hazards from farther away, giving them more time to react and reducing the likelihood of an accident - saving lives and property. 
 


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.