|
 |
 |
 |
 |
 |
 |
 |
 |
| |
|
|
|
 |
ThermoSight is a shock-resistant, dual-purpose thermal imaging weapon sight and pocket scope. Designed for military special operation units, the ThermoSight has an electronic bore sighting capability and provides clear imagery through total darkness, fog, smoke, and most visual obscurants. It will run for over 4 hours and has bellows eye cup for covert operation. |
|
|
| |
|
|
|
|
|
|
|
|
|
Features
|
|
Benefits
|
| |
|
|
| Dual-use, Mission Configurable |
|
ThermoSight can be used as a pocket scope for scouting or can be configured as a weapon-mounted sight. It is smaller and weighs less than competitive dual-use products and features a standard weapon rail-mount bracket compatible with a Picatinny rail. |
| |
|
|
| Selectable Silent Mode |
|
With a selectable silent operating mode and a shuttered eye-piece, ThermoSight allows an operator to remain covert even during demanding night missions. Tested under fire, the ThermoSight thermal weapon site is based on proven miniature infrared camera technology. |
| |
|
|
| Image Capture |
|
ThermoSight will capture and internally store up to 70 images at a time. A supplied USB 2.0 adapter cable included with each camera, allows for image transfer from the ThermoSight to a computer via USB 2.0. |
| |
|
|
| Simple Operation |
|
One button allows an operator to toggle between black-hot or white-hot image polarity superimpose and then adjust an electronic reticle to boresight the weapon, or manually change contrast and brightness to optimize image quality. |
| |
|
|
|
|
|
|
|