PathFindIR LE
The PathFindIR LE is a compact thermal imager that allows officers to see clearly in total darkness. PathFindIR LE is available in kit form or as a camera only module. It's compact and mounts easily behind grilles or on light bars. What's more, PathFindIR LE features the same powerful FLIR technology used by the military. For detailed product and purchasing information, contact Michael Chaffee at 1-262-637-6115.
Features
- See suspects in total darkness
- Driver's vision enhancement
- Surveillance
- See through smoke
- Pursuit
.png)
Benefits
- Suspects can't hide their heat!
- See four times beyond the range of headlights; officers get more time to react to road hazards.
- Monitor the activity of suspects without their knowledge, in total darkness, from a distance.
- FLIR's thermal imagers see right through smoke, allowing officers to respond safely in brush fire or tunnel fire situations.
- Emergency vehicles travel at high speeds, so they take longer to stop and have an increased chance of an accident. PathFindIR LE helps drivers see hazards from farther away, giving them more time to react and reducing the likelihood of an accident - saving lives and property.
Integrations
Here are some ways in which FLIR's partners have integrated the PathFindIR camera into useful and unique systems.
![]() |
Memphis Polic Department uses FLIR's PathFindIR for Nighttime Patrols |
![]() |
US Night Vision uses FLIR Thermal Camera in New Vehicle-Mounted System |