PatrolIR Pro
The PatrolIR Pro is a low-cost, high-resolution multi-sensor camera system designed for use on law enforcement vehicles. This small pan/tilt system features a color Sony TV camera and a powerful thermal camera with a 35mm lens. The thermal camera also includes a 2X e-zoom feature. Perfect for law enforcement applications that demand compact size and rugged performance, the PatrolIR Pro can detect a man-sized threat beyond 3,000 feet. For detailed product and purchasing information, contact Michael Chaffee at 1-262-637-6115.
Features
- Proven thermal security camera
- 14° field-of-view
- Daylight, lowlight and thermal imagery
- It's all FLIR inside
Benefits
- See in total darkness, through smoke, dust and light fog; when other cameras are at their worst, we are at our best
- Detects man-sized targets over a half-a-mile away
- PatrolIR Pro delivers crisp thermal and long-range daylight/lowlight imagery, all in a compact package. Operators can switch quickly between sensors for constant situational awareness
- PatrolIR Pro delivers crisp thermal and long-range daylight/lowlight imagery, all in a compact package. Operators can switch quickly between sensors for constant situational awareness