Navigator II

Speak with an Applications Expert: 1-877-773-3547 

 
  PDF Navigator II Brochure
  PDF   Navigator II Interactive Brochure
  PDF   Navigator II Export Info
  (You will need Adobe Reader 9 or greater to view the interactive PDF)

  SeaFLIR  
 
 
 
 

 

 

Navigator II is a low-cost thermal imager designed for navigation and collision avoidance. With Navigator II, it’s easy to see floating debris, channel markers, and other boats in total darkness and reduced visibility, allowing you to navigate with confidence day and night. FLIR has two configurations of Navigator II to choose from: a fixed-forward configuration, and a full pan/tilt system.

Features  
   
High quality, long-wave thermal imager  
       
  Automatic image optimization  
       
  Wide angle, 36 degree lens  
       
  Simple operation  
       
  Works with most Multi-function displays (MFDs)  
       
  2X E-Zoom  
       
  Single button Home feature  
 
Applications  
   
Navigation  
       
  Collision Avoidance  
       
  Man Overboard Recovery  
       
  Fire Detection  
       
  Vessel in Distress Detection  
       
  Anti-Terrorism  
       
  Vessel, Crew & Passenger Protection  
Product Generated Images
 
   
         


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.