Compare FLIR First Mate MS Series Camera Models
Find the right camera for you
|
|
|
| Model Number | MS-224 |
MS-324 |
| Thermal Imaging Specifications | ||
| Detector Type | 240 x 180 VOx Microbolometer |
320 x 240 VOx Microbolometer |
| FOV | 24º x 18º NTSC |
|
| Focal Length | 19 mm |
|
| Waveband | 7.5 - 13.5 μm |
|
| Start-up Time (from Stand-by) |
< 5 seconds |
|
| Focus | Fixed |
|
| Image Processing | FLIR Proprietary Digital Detail Enhancement |
|
| User Interface | ||
| Power Button | On/Off |
|
| Picture Button | N/A |
N/A |
| Zoom Button | Freeze Frame |
2x E-Zoom |
| Polarity | Toggles White Hot, Black Hot, Marine Red Display |
|
| Brightness | Adjusts Display Brightness |
|
| Image Presentation | ||
| Built-in Display | Color LCD Display |
|
| Video Output | N/A |
N/A |
| Video Refresh Rate | <9 Hz (NTSC and PAL)
|
|
| Image Polarity | White Hot, Black Hot, Marine Red |
|
| Other | ||
| SD Card | N/A |
N/A |
| Upgradability | N/A |
N/A |
Power |
||
| Battery Type | Internal Camera Battery / Li-Ion |
|
| Battery Life (Operating) | 5 Hours + (typical) |
|
| Battery Life (Stand-by) | N/A |
|
Environmental |
||
| Rating | IP-67 |
|
| Operating Temp. | -4ºF to 122ºF |
|
Physical |
||
| Weight (incl. lens) | 12 oz |
|
| Size (L x W x H) | 6.70" x 2.31" x 2.44" |
|
| Package Includes | First Mate MS Handheld Maritime Thermal Night Vision Camera, Wrist Strap, |
|
| Other | ||
| Warranty | 2 Year |
|
| Range Performance | ||
| Detect Man (1.8m x 0.5m) | ~1,050 ft (320m) |
~1,500 ft (450m) |
| Detect Small Vessel (4.0m x 1.5m) | ~2,940 ft (895m) |
~4,200 ft (1.3km) |
For more information check out our Product Documents Page