Compare FLIR First Mate Series Camera Models
Find the right camera for you
|
|
|
|
|
|
| Model Number | HM-224 Pro |
HM-324XP |
HM-324XP+ |
HM-307XP |
HM-307XP+ |
| Thermal Imaging Specifications | |||||
| Detector Type | 240 x 180 VOx Microbolometer |
320 x 240 VOx Microbolometer |
320 x 240 VOx Microbolometer |
||
| FOV | 24º x 18º NTSC |
7º x 5º NTSC |
|||
| Focal Length | 19 mm |
65 mm |
|||
| Waveband | 7.5 - 13.5 μm |
||||
| Start-up Time (from Stand-by) |
< 5 seconds |
||||
| Focus | Fixed |
||||
| Image Processing | FLIR Proprietary Digital Detail Enhancement |
||||
| User Interface | |||||
| Power Button | On/Off/Stand-by |
||||
| Picture Button | Still image capture to SD card |
Freeze Frame |
Still image capture and video to SD card |
Freeze Frame |
Still image capture to SD card |
| Zoom Button | 2x E-Zoom |
||||
| Polarity | Toggles White Hot, Black Hot, Marine Red Display |
||||
| Brightness | Adjusts Display Brightness |
||||
| Image Presentation | |||||
| Built-in Display | Color LCD Display |
||||
| Video Output | NTSC or PAL composite video; RCA jack |
||||
| Video Refresh Rate | <9 Hz (NTSC and PAL)
|
||||
| Image Polarity | White Hot, Black Hot, Marine Red |
||||
| Other | |||||
| SD Card | Stores still images |
-- |
Stores still images and video |
-- |
Still image and video |
| Upgradability | N/A |
Upgrade to HM-324XP+ via software |
N/A |
Upgrade to HM-307XP+ via software |
N/A |
Power |
|||||
| Battery Type | 4 AA Batteries, NiMH, Li-Ion, or Alkaline |
||||
| Battery Life (Operating) | >5 Hours on NiMH batteries |
||||
| Battery Life (Stand-by) | 120 Hours on NiMH batteries |
||||
Environmental |
|||||
| Rating | IP-67 |
||||
| Operating Temp. | 32ºF to 122ºF |
-4ºF to 140ºF |
|||
Physical |
|||||
| Weight (incl. lens) | 1.45 lb with batteries |
2.2 lb with batteries |
|||
| Size (L x W x H) | 9.36" x 3.3" x 2.6" (10.5" x 3.3" x 2.6" w/Extender) |
11" x 3.33" x 2.62" |
|||
| Package Includes | HM-Series Handheld Thermal Camera, Hot Shoe Charging & Video Output Accessory, 4 Rechargeable AA Batteries, AC Power Adapter/Charger, Neck Lanyard, Operator's Manual, USB Cable, Video Output Cable. |
||||
| Other | |||||
| Warranty | 2 Year |
||||
| Range Performance | 24º Lens/12º Lens |
24º Lens/12º Lens |
7º Lens |
||
| Range Performance | |||||
| Detect Man (1.8m x 0.5m) | ~1,050 ft (320m)/~1,800 ft (550m) |
~1,500 ft (450m)/~2,600ft (790m) |
~4,800 ft (1.5km) |
||
| Detect Small Vessel (4.0m x 1.5m) | ~2,940 ft (895m)/~4,940 ft (1.5km) |
~4,200 ft (1.3km)/~1.3 mi (2.2km) |
~4,200 ft (1.3km) |
||
For more information check out our Product Documents Page