M-Series

Premium Multi-Sensor Maritime Thermal Night Vision System

M-SeriesThe M-Series pan/tilt re-defines maritime multi-sensor system design, drawing on FLIR's 25 years of experience in building combat-proven airborne and maritime thermal imagers for militaries, Coast Guards, and governmental agencies around the world. If you want to use a tougher, better-performing FLIR, you'll have to join the Special Forces.

With up to 640x480 thermal imaging, M-Series can cameras provide four-times the thermal resolution and more than twice the range performance compared to other systems. M-Series cameras let you see more – and see farther – than ever before. Even in the dead of night.

 

Specifications

 

Model Number M-324XP M-625XP M-324L M-625L M-612L M-618CS
Gyro-Stabilized
 
Thermal Imaging Specifications
Sensor Type 320 x 240 VOx Microbolometer 640 x 480 VOx Microbolometer 320 x 240 VOx Microbolometer 640 x 480 VOx Microbolometer
FOV 24º x 18º (NTSC) 25º x 20º (NTSC) 24º x 18º (NTSC) 25º x 20º (NTSC) 12º x 10º (NTSC) 18º x 14º (NTSC)
Focal Length 19 mm 25 mm 19 mm 25 mm 50 mm 35 mm
E-Zoom 2x 2x & 4x 2x  2x & 4x
Image Processing FLIR DDE
Daylight Imaging Specifications
Detector Type N/A 1/2" Interline Transfer Lowlight CCD Color CCD
Lines of Resolution N/A 768 x 494 530
Minimum Illumination N/A 100 μlux (@ f/1.4) 1.4 lux
FOV N/A Matched to IR ~58° (h) × 43° (v) w/ 10× optical zoom matched to IR
System Specifications
Size 7" dia. x 11.2" ht. 7" dia. x 11.4" ht.
Weight ~9 lbs ~11.5 lbs
Pan/Tilt Coverage 360º Continuous Pan, +/-90º Tilt
Video Output NTSC or PAL
Connector Types BNC with BNC-to-RCA adapter included for video out
Power Requirements 12 VDC to 24 VDC (-10%/+30%)
Power Consumption 25 W nominal; 50 W max
Environmental
Operating Temperature Range -25°C to +55°C
Storage Temperature Range -40°C to +85°C
Automatic Window Defrost Standard
Sand/Dust Mil-Std-810E
Water Ingress IPx6
Shock 15 g vertical, 9 g horizontal
Vibration IEC 60945; MIL-STD-810E
Lightening Protection Standard
Salt Mist IEC60945
Wind 100 knot (115.2 mph)
EMI IEC 60945
Other
Standard Package Camera Head with 18-inch Pigtails for Power, Analog Video, and Ethernet;
Joystick Control Unit; Operator Manual
Warranty 3 Year (With product registration)
Optional Accessories Dual Station JCU; Low Smoke, Zero Halogen Ethernet Cables; Top-Down Mounting Riser
Range Performance
Detect Man (1.8m x 0.5m) ~1,500 ft (450 m) ~2,700 ft (820 m) ~1,500 ft (450 m) ~2,700 ft (820 m) ~4,000 ft (1.2 km) ~4,000 ft (1.2 km)
Detect Small Vessel (4.0m x 1.5m) ~4,200 ft (1.3 km) ~1.4 mi (2.25 km) ~4,200 ft (1.3 km) ~1.4 mi (2.25 km) ~2.0 mi (3.2 km) ~2.4 mi (3.9 km)