MD-SeriesMD-Series

This affordable, fixed-mount thermal night vision system helps with steering around obstacles, collision avoidance and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series’ display can be mounted separately on your dashboard, or the feed can be integrated into an existing display to save space.

 

Specifications

Model Number

MD-324

MD-625

  MD-Series MD-Series

Thermal Imaging Specifications

Detector Type 320 × 240 VOx Microbolometer 640 × 480 VOx Microbolometer
FOV 24º x 18º (NTSC) 25° × 20° (NTSC)
Focal Length 13 mm 25 mm
E-zoom 2×, 4×
Image Processing FLIR Proprietary Digital Detail Enhancement

System Specifications

Size 6” dia. × 7” ht.
Weight ~ 3 lbs
Pan/Tilt Coverage Pan: ±30° per key
Tilt: +34°, -27°
(Locked in at Installation)
Video Output NTSC or PAL, 30 Hz or <9Hz
Connector Types F-type BNC with BNC-to-RCA adapter included for video out
Power Requirements PoE injector required per IEEE 802.3af
Power Consumption 4.8 W nominal; 12.5 W max

Environmental

Operating Temperature Range -25°C to +55°C
Storage Temperature Range -40°C to +85°C
Automatic Window Defrost Standard at Power-Up
Sand/Dust Mil-Std-810E
Water Ingress IPx6
Shock 15 g vertical, 9 g horizontal
Vibration IEC 60945; MIL-STD-810E
Lightening Protection Standard
Salt Mist IEC60945
Wind 100 knot (115.2 mph)
EMI IEC 60945

Other

Standard Package Camera Head with ~5"of Cable, Analog Video, and Ethernet (PoE powered device); Operator Manual CD
Warranty 2 year
Optional Accessories Joystick Control Unit; Low Smoke, Zero Halogen Ethernet Cables; Standard Cat 5e Ethernet Cables