Thermal Imaging Cameras for Security 

Speak with an Applications Expert: 1-877-773-3547 

 

Security Products

VSR-6  F-Series
Fully enabled for control and operation over digital and analog networks, F-Series imagers are available in standard 320x240 resolution, and high-resolution 640x480 formats, providing up to four times the image clarity and longer threat detection range performance than lower resolution cameras.
Details
D-Series  PT-Series
PT-Series thermal security cameras let you see intruders and other threats to your facility’s security clearly in total darkness and in bad weather. The PT-Series’ precision pan/tilt mechanism gives operators accurate pointing control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality.
Details
D-Series D-Series - Outdoor
The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera.
Details
D-Series  D-Series - Indoor
The D-Series cameras are low-cost indoor thermal dome cameras for security and safety applications.
Details
VSR-6  VSR-6
The VSR-6 is a low-cost, wide-angle thermal camera that is perfect for home security and high-value asset protection. It gives you the power to see threats or intruders invisible to the naked eye, complimenting and completing your security camera network.
Details
VSR-6  SR-19
The SR-19 is a high sensitivity, low cost thermal imager. At under $5,000, it delivers performance on par with systems at twice the cost and can detect a man beyond 400m in total darkness.
Details
VSR-6  SR-35, -50, -100
The SR-35, -50, and -100 systems offer simple integration and a lens for every application.
Details
HRC  HRC-S & HRC-U
The HRC-S & HRC-U are high resolution, mid-wave thermal imaging systems built around a large format 640x480 array and powerful continuous-zoom telescopes. Operators can field the HRC-S & HRC-U as portable stand-alone systems, or integrate them into a network of fixed-site sensors via their suite of plug-and-play interface options.
Details
VSR-6  SR PT
FLIR's powerful SR-Series thermal security cameras complement and extend your security camera network. They turn night into day, allowing you to see intruders invisible to the naked eye. The new Pan/Tilt option is tough, fully integrated with the camera, and has a proven Pelco D interface for reliable, trouble-free use.
Details
HRC  PTZ-35MS & -50MS
The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection.
Details
HRC  PTZ 35x140 MS 
The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility.
Details
HRC  HRC-S MS & HRC-U MS
The HRC-S MS & HRC-U MS Multi-Sensor systems are powerful, sophisticated PTZ systems for long-range security and surveillance applications. As multi-sensor systems, choose either a JVC TV camera and a 60x Fujinon lens, or a Sony block camera. They support Pelco D communication, RS-232 and -422 interfaces, and are fully Nexus server compatible. The HRC-S MS & HRC-U MS include all the subsystems needed to provide precise threat geo-location. The HRC-S MS & HRC-U MS thermal imagers have 12.5x continuous zoom telescopes that can detect a man-sized threat out to 13 miles distant.
Details
Ranger III XR+ 

Ranger III XR+

The FLIR Ranger III thermal security camera provides TV-quality thermal video for long-range, 24/7 video security applications.  It is flexible enough to provide wide area coverage and long-range, high magnification performance.
Details

 FSM Thumb  Connectivity Software
FLIR's Connectivity Software offers a wide variety of products to help you set up a professional security network. 
Details


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.