VisitorVille.com
   
 
 
 

D-Series

Speak with an Applications Expert: 1-877-773-3547 

 
  PDF D-Series Brochure

  SeaFLIR    
 
FLIR’s powerful D-6 and D-19 indoor thermal dome cameras compliment and complete your indoor security camera network. They turn night into day, letting you see through smoke and in total darkness. FLIR thermal dome cameras come with either our 6mm or 19mm lens to meet your range performance requirements. D-series cameras from FLIR are Pelco D compatible for easy installation into existing networks. When the lights go out, or smoke renders conventional CCTV cameras useless, D-Series cameras still see clearly.
 
 
Features   Benefits
     
High-performance and affordable thermal camera   See in total darkness, through smoke and dust
     
6mm or 19mm configurations available   Choose the focal length that meets your needs
     
Uncooled thermal cameras   Uncooled thermal cameras provide proven reliability for 24/7 operations
     
Pelco D compatible   Easy integration into existing security and safety camera networks
     
Simple installation and video display   Easily upgrades existing network installations to include the power of thermal imaging
     
Backed by FLIR - the world leader in thermal imaging   FLIR is the largest commercial thermal imaging company in the world - we’re on your side
 


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.