|
 |
 |
 |
 |
 |
 |
 |
 |
| |
|
|
|
 |
FLIR's powerful SR-Series thermal security cameras complement and extend your security camera network. They turn night into day, allowing you to see intruders invisible to the naked eye. The new Pan/Tilt option is tough, fully integrated with the camera, and has a proven Pelco D interface for reliable, trouble-free use. |
|
|
| |
|
 |
 |
 |
| Applications |
|
| |
|
 |
 |
Fully integrated thermal camera and Pan/Tilt solution |
| |
|
|
|
 |
|
Pan/Tilt option expands the performance of the SR series thermal cameras |
|
| |
|
|
|
 |
|
Field-proven Pan/Tilt with Pelco D interface |
|
| |
|
|
|
 |
|
Easy integration |
|
| |
|
|
|
 |
|
Broad range of lens options: 19mm (36° FOV), 35mm (20° FOV), 50mm (14° FOV), and 100mm (7° FOV) |
|
| |
|
|
|
 |
|
Digital Detail Enhancement (DDE) for optimal image quality |
|
| |
|
|
|
 |
|
Network ready - fully compatible with third-party video encoders |
|
| |
|
|
|
|
|
 |
|
|
|
|
|