|
PT-Series High-performance, multi-sensor pan/tilt cameras, bringing thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. Comes in five models that provide full 640 x 480 thermal resolution. Details |
|
 |
D-Series - Outdoor The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera. Details |
|
|
PTZ-35MS & -50MS The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection. Details |
|
|
PTZ 35x140 MS The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility. Details |
|
|
HRC-S MS & HRC-U MS The HRC-S MS & HRC-U MS Multi-Sensor systems are powerful, sophisticated PTZ systems for long-range security and surveillance applications. As multi-sensor systems, choose either a JVC TV camera and a 60x Fujinon lens, or a Sony block camera. They support Pelco D communication, RS-232 and -422 interfaces, and are fully Nexus server compatible. The HRC-S MS & HRC-U MS include all the subsystems needed to provide precise threat geo-location. The HRC-S MS & HRC-U MS thermal imagers have 12.5x continuous zoom telescopes that can detect a man-sized threat from nearly 12 miles away. Details |
|
|
Ranger III MS The Ranger III Multi-Sensor integrates the Ranger III's long-range, mid-wave imaging system with a powerful daylight sensor, GPS, advanced mapping software, and optional laser rangefinder for a highly capable threat geo-location system. Operators can create programmed panoramic scenes with intelligent video motion detection, flexible alarming states, and a variety of programmable preferences. The system can be fielded as a portable system or integrated into a network. Details |
|