HRC-S/-U
The High Resolution, Cooled HRC-S and HRC-U are long-range thermal security cameras with 640x480 pixel arrays that can detect a man-sized threat from nearly 12 miles away. Security operators can field the HRC-S and HRC-U as portable stand-alone systems, or integrate them into a network of fixed-site sensors through the flexible Nexus server. They are Pelco D compatible, and support RS-232 and -422 interface communications. The HRC-S and HRC-U have 12.5x continuous zoom telescopes that provide wide-area coverage and long-range, high magnification performance.
Features and Benefits
- Proven thermal security camera enables one to see in total darkness, through smoke, dust and light fog; when other cameras are at their worst, FLIR cameras are at their best
- 14.1° - 1.1° FOV range: HRC-S detects man-sized threats out to 9.25 miles
- 9.4° - 0.75° FOV range: HRC-U detects man-sized threats out to 11.7 miles
- Large-format, high-resolution 640 x 480 InSb infrared detector provides unmatched sensitivity and 4-times the resolution of mid-format systems, significantly increasing range performance and image quality
- 12.5x continuous zoom helps to maintain situational awareness & never lose sight of the threats while adjusting zoom
- Network enabled: Supports Nexus™ and common Pelco® network control protocols for easy installation and integration into existing networks
- Latest MPEG4 digital video format supports the highest fidelity VOIP possible
- Tunable DDE™ provides flexible image optimization for complex thermal scenes, including warm desert searches
- Less than 19-pound (8.5kg) system weight, the lowest system weight in its class; HRC imagers are portable and easy to field