PTZ-35/-50
The PTZ-50MS and PTZ-35MS are low cost, high-resolution multi-sensor camera systems designed specifically for the security market. These small, pan/tilt systems feature a color Sony block TV camera and your choice of powerful thermal cameras, with either 35mm or 50mm lens. Also, the thermal cameras provide a 2X e-zoom regardless of your choice in lens configuration. Both systems can be configured for portable or point-to-point use, and are compatible with Pelco D, RS-232, and RS422 and Nexus communications. They are perfect for security and surveillance applications that demand compact size and rugged performance. The PTZ-50MS can detect a man-sized threat beyond 3,000 feet.
Features and Benefits
- Proven thermal security camera enables user to see in total darkness, through smoke, dust and light fog; when other cameras are at their worst, FLIR cameras are at their best
- 20° or 14° field-of-view: Detects man-sized threats out to 1.3 miles
- Flexible integration and communication; PTZ-35MS and -50MS systems are designed for integration into existing security networks or as a "stand alone" surveillance packages. Operators can control the cameras and pan-tilt with a stand-alone control unit or over the network. Options for video over Ethernet or standard analog video outputs are also available.
- Daylight, lowlight and communication: PTZ-35MS and -50MS systems deliver crisp thermal and long-range daylight/lowlight imagery, all in a compact package. Operators can switch quickly between sensors. Choose 35 or 50mm lenses for the thermal camera to optimize for your security needs.
- It's all FLIR inside - FLIR is the world's leading manufacturer of thermal camera solutions