3D Models and A&E Specifications
| F-Series High-resolution thermal security cameras, giving you video and control over both IP and analog networks. Full 640x480 thermal resolution, giving you greater image detail, range, and analytics performance. Specifications |
| PT-Series High-performance, multi-sensor pan/tilt cameras, bringing thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. Comes in five models that provide full 640 x 480 thermal resolution. Specifications |
| PTZ-35MS & PTZ-50MS The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection. Specifications |
| PTZ 35x140 MS The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility. Specifications |
|
| SR-Series Fixed-site thermal cameras that come in ruggedized, all-weather enclosures, compatible with a wide variety of third-party accessories, making them easy to integrate. Comes in five models all with 640x480 thermal resolution. Specifications |
|
| D-Series The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera. Specifications |