FC-Series
Thermal Traffic Detection Camera
A drop-in replacement for legacy video cameras, FC-Series thermal cameras the most accurate, cost-effective solution on the market today and come with all of the features you expect:
- Seamless operation on standard 110 VAC power
- Industry-standard video signals that work with your existing infrastructure
- Fully compatible with all third-party video detection systems
Download the installation manual
The FC-Series of thermal cameras is a direct replacement for your legacy video cameras and works with your existing processor, so you can get more accurate detection, improved data collection, and safer operations without having to change the rest of your system or spend money training your operators on a new system.
Thermal Detects Better
Thermal cameras outperform other detection technologies by detecting the heat signatures given off by everything in their field of view, 24/7. Because they see heat, not light, they don’t get confused by the sun glare, darkness, headlights, shadows, wet streets, snow, and fog like video cameras do.
Detection systems using thermal cameras have dramatically fewer false and missed calls, enable better signal timing, and more efficient traffic flow with increased safety than any other technology. Plus thermal cameras also detect the heat from cyclists, pedestrians, and animals faster and more reliably.

FLIR FC-Series Camera Specifications
Camera Model |
FC-Series (Traffic) |
![]() |
|
Thermal Camera Specifications |
|
| Array Format (NTSC) | 320 x 240 |
| Detector Type | Long-Life, Uncooled VOx Microbolometer |
| Effective Resolution | 76,800 |
| Pixel Pitch | 25 µm |
| Field of View | 48° × 37° (FC-348t; 9 mm) 34° × 26° (FC-334t; 13 mm) 24° × 18° (FC-324t; 19 mm) |
| Spectral Range | 7.5 μm to 13.5 μm |
| Focus Range | Athermalized, focus-free |
Outputs |
|
| Composite Video | NTSC or PAL |
| External Analytics Compatable | Yes |
General |
|
| Weight | 4.2 lbs (w/sun shield) |
| Dimensions (L, W, H) | 10.8" × 5.4" × 4.4" (w/sun shield) |
| Input Voltage | 90-240 VAC single phase 50-60 Hz |
| Power Consumption | 1.7 W nominal at 110 VAC 18 W peak w/heaters |
| Mounting Provisions | Two ¼-20 threaded holes, 1" spacing along centerline front to back |
Environmental |
|
| IP Rating | IP66 |
| Operating Temperature Range | -50°C to 75°C (continuous operation) -40°C to 75°C (cold start) |
| Storage Temperature Range | -55°C to 85°C |
| Humidity | 0-95% relative |
| Shock | MIL-STD-810F "Transportation" |
| Vibration | 10g shock pulse with a 11ms half-sine profile |
| NEMA TS 2 | Environmental testing for FC-Series(t) was conducted IAW w/Section 2.1 of NEMA TS 2-2003 and either meets or exceeds those requirements for the following categories: Operating Voltage, Operating Frequency, Ambient Temperature, Humidity, Vibration, and Shock. |
| Approvals | FCC Part15, Subpart B, Class B EN 55022 Class B EN 50130-4 EN 60950 |
For more information check out our Resources Page