PathFindIR 

Where to Buy 

 
  PDF PathFindIR OEM Brochure
  PDF   PathFindIR Trucking Brochure
  PDF   PathFindIR Datasheet
  PDF   PathFindIR Users Guide 

   
 
 
 
 
The PathFindIR thermal imager can give you more time to react to road hazards than conventional headlights. It uses the same technology FLIR offers to military agencies to see at night. It features a 36° field-of-view lens, which provides excellent roadside awareness, even at long range. This gives you a better chance of seeing animals and pedestrians approaching the roadway before they become a danger.

See Clearly in Total Darkness
 
PathFindIR is a powerful thermal night vision camera that lets drivers see clearly in total darkness. Typical headlights only let you see about 450' straight ahead, but PathFindIR sees heat not light, so you can see everything in front of you. PathFindIR lets you see clearly, night and day, in good weather and bad, without being blinded by the glare of oncoming headlights.
 
See Road Hazards Sooner, Have More Time to Stop
 
More time means more options, smoother driving in emergencies, and more room to stop. It's the one thing that can help you avoid traffic accidents. With PathFindIR, you can see pedestrians, cars, animals, and virtually any other hazard from farther away, and as they approach the road from either side.
Benefits
 
See pedestrians and vehilcels past the glare of oncoming headlights
       
  See many hazards from over four times farther away than with headlights
       
  See the sides of the road with PathFindIR's wide-angle view
       
  See through dust and smoke
     
  Have more time to react
     
  Avoid accidents and stay safe

CAUTION:
PathFindIR is designed for commercial, over the road, automotive applications.  While many other applications are possible, each user should carefully consider additional protection and installation methods that might be required for any given application.  Mechanical, environmental and electrical requirements should be evaluated to assure that PathFindIR can be utilized with satisfactory results.  Particular attention needs to be given to the electrical system that will power the PathFindIR as the camera is designed for the automotive 12 V DC power environment and conforms to ISO 7637-2 requirements for transients and disturbances on the typical automotive power system.  If the PathFindIR is installed in applications other than commercial automobiles, additional power conditioning or protection may be required.

 

Your Vision vs. FLIR Vision
         
 
 
 


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.