1. Is Photon available with PAL video?
2. Does operating the Photon at 9 Hz reduce the camera power consumption?
3. Is there any price difference between the 9 Hz Photon and the 30 Hz (NTSC) or 25 Hz (PAL) versions?
4. Is the Photon video interlaced or non-interlaced?
5. There is a reference to the aspect ratio of the Photon video as being 4:3, however the image on our monitor is 5:4. Is this a problem?
6. Can the Photon video format be changed from NTSC to PAL (or PAL to NTSC) ?
7. Does FLIR have any specifications as to the drive capability of the analog video out of the Photon camera?
8. Does the digital zoom feature affect the LVDS output?
9. Is the black border on my PAL Photon a problem with my monitor or even a bug in the camera?