VisitorVille.com
 
 
 

Frequently Asked Questions

 
Cores Home
Photon FAQs
All Photon FAQs
Analog Video
Configuration
Digital Video
Environmental
Export
Interface
Optical
Software
Tau FAQs
PathFindIR FAQs
Resources
Component Sales
Request Information




 
 

 

Question:

What are the lens options and the minimum focus lengths for the Photon? What is the range of focus? Is it possible to adjust the focus of Photon lenses manually?



Answer:

Focal Length 6.3mm 14.25mm 19mm 35mm 50mm
f/number 1.2 1.3 1.4 1.4 1.7
Field of View1          
320x240 - 46° x 36° 36° x 27° 20° x 15° 14° x 11°
160x120 52° x 40° - 18° x 14° - -
640x480 - - - 26° x 20° 18° x 14°
IFoV2 (milliradians)  
320, 160 6.032 2.667 2.000 1.086 0.760
640 - - - 0.714 0.500
Minimum Focus Distance ~5 inches ~5 inches ~12 inches ~27 inches ~72 inches
Hyperfocal Distance3 0.25m 5 meters 7.5 meters 26 meters 35 meters
Hyperfocal Depth of Field4 - 2.5 meters 3.8 meters 13 meters 18 meters
Weight (Lens & Lens Mount only) 55g 56g 33g 88.5g 128g
Length (Lens only) 0.377" 1.209" 0.769" 1.709" 2.632"
Diameter (maximum) 1.250" 1.654" 1.024" 1.654" 1.772"
Coating Type High Efficiency High Durability Hard Carbon5
Nominal Wavelength 8.0 to 14.0 microns

1 Field of View describes the angular measure of a scene imaged with the given pixel array, expressed as degrees in horizontal by vertical directions.
2 Instantaneous Field of View is the angular measure of a single pixel. Small angles are usually measured in milliradians. The IFoV is the pixel size (in microns) divided by the lens focal length
3 Hyperfocal distance is the distance beyond which all objects are acceptably sharp, for a lens focused at infinity.
4 Hyperfocal depth of field is the zone of acceptable sharpness. Increasing the depth of field increases the sharpness of an image. Smaller apertures (higher f/numbers) increase the depth of field.
5 Coating Type for 35mm and 50mm configurations of Photon 640 will be High Durability, not Hard Carbon.



  © 2011 FLIR Systems. All rights reserved. Images/content for illustration purposes only. Privacy Policy. Copyright Policy. Terms of Use.