Uncooled Camera Cores

Contact

 
Cores Home
Uncooled Cores
Tau 640
Tau 320
Tau SWIR
Photon 640
Photon 320
PathFindIR
Resources




 
 

 

FLIR's thermal camera cores are designed for easy and efficient integration into higher level assemblies and platforms. Original equipment manufacturers (OEM's) design and integrate FLIR's core modules into systems that are manufactured and sold under their own company name or product brand.

Choose up to 3 cores to compare, or click on a picture to go to a web page specific to that camera.

Please choose at least two cores to compare Please choose at least two cores to compare
Maximum number of selections exceeded.
The Tau 640 is a 640x512 LWIR uncooled focal plane array (FPA) camera with a pixel size of 17 microns. Tau 640 is the smallest, lightest, and lowest power camera offered by FLIR.
  Tau 640 More Details
FLIR's Tau 320 is a 320x256 LWIR uncooled camera with a pixel size of 25 microns. The Tau 320 is a versatile and affordable thermal camera module suitable for many applications.
  Tau 320 More Details
FLIR's Photon 640 is a 640x512 LWIR thermal imaging camera with 25-micron pixels. It is based on the same camera design architecture as the Photon 320.
  Photon 640 More Details
The Photon 320 is a commercially-developed, military qualified (CDMQ) LWIR thermal imaging camera. The camera sensor is a 320-x256 format, with a pixel size of 38 microns.
  Photon 320 More Details
FLIR's PathFindIR is a low-cost, 320x240 uncooled core designed for driving vision enhancement applications. It is a complete camera system in a hermetically sealed, IP-67 rated enclosure.
  PathFindIR More Details
  The Tau SWIR joins FLIR's Tau family of miniature cameras and is designed to deliver superior short wave infrared (800/900nm - 1.7 microns) imaging performance.
  Tau SWIR More Details



  © 2011 FLIR Systems. All rights reserved. Images/content for illustration purposes only. Privacy Policy. Copyright Policy. Terms of Use.