Different from the Photon, the PathFindIR is only offered with a single 19mm (36 HFOV) optic. The command protocol is LIN, and does not have the full range of control and flexibility found in the Photon. A serial to LIN converter, and customized cable (not offered at this time) is necessary to utilize the limited command sets found in the ICD. The PathFindIR is a simplistic designed core for OEM’s who do not want sophisticated features but still wish to utilize high resolution, low power, thermal imaging technologies for their integration needs. The standard system cable has power input and video output through a BNC connector.
CAUTION:
PathFindIR is designed for commercial, over the road, automotive applications. While many other applications are possible, each user should carefully consider additional protection and installation methods that might be required for any given application. Mechanical, environmental and electrical requirements should be evaluated to assure that PathFindIR can be utilized with satisfactory results. Particular attention needs to be given to the electrical system that will power the PathFindIR as the camera is designed for the automotive 12 V DC power environment and conforms to ISO 7637-2 requirements for transients and disturbances on the typical automotive power system. If the PathFindIR is installed in applications other than commercial automobiles, additional power conditioning or protection may be required.
|