Home
Cores & Components Home
CVS Home
FLIR Home
Products
Products Home
Uncooled IR Cores
Uncooled Cores Home
Tau Infrared Camera
Photon Infrared Camera
PathFindIR
Cooled IR Cores
Cooled Products Home
Photon HRC
Apache
EMCCD Cores
EMCCD Cores Home
EM-640
EM-1280
Components
Components Home
Readout IC's
Focal Plane Arrays
Sensor Assemblies
DDCA's
MC3 Microcooler
Custom Solutions
Custom Design Home
Military Programs
Custom ROIC Design
Legacy Products
Resources
Resources Home
Videos
Ordering Information
Facilities
Lens Calculator
FAQs
Software Updates
User Guides
Technical Publications
What is Infrared?
Store
FLIR Accessory Store
Photon 320 Accessories
Photon 640 Accessories
Contact Us
Request Information
Technical Support
Map to FLIR
Investor Relations
Tradeshows
Employment
Contact Information
PathFindIR
Contact
Cores Home
Uncooled Cores
PathFindIR
Resources
Request Information
PathFindIR OEM Brochure
PathFindIR Trucking Brochure
Photon PFE Datasheet
PathFindIR CE Certification
PathFindIR e-Mark Certification
Description
Benefits
Specifications
Applications
Comparison
Comparison
Product Specific Features
Basic Configuration
Full Featured
Analog Video Output (NTSC)
334-0001-00
334-0008-00
Analog Video Output (NTSC-Slow - < 9Hz)
334-0001-00S
334-0008-00S
Analog Video Output (PAL)
334-0001-00P
334-0008-00P
Analog Video Output (PAL-Slow - < 9Hz)
334-0001-00PS
334-0008-00PS
Color Palettes Available
White Hot
Yes
Yes
Black Hot
No
Yes
Sepia
No
Yes
Rainbow
No
Yes
Automatic Gain Controls (AGC) Types Available
1
4
LIN Controls Accessible to the User*
2X Zoom
No
Yes
Ability to Select Color Palettes
No
Yes
Ability to Select AGC's
No
Yes
14-Bit Digital Data
No
Yes
Common Features
Power In
6-16VDC
Power Disipation
<2 Watts
Operating Temperatures
-40°C to +80°C
Weather Resistance
Hermetically Sealed, Automotive Certified Connector
Window
High Impact Resistant with Built In Automatic Heating Element
Dimensions
71.4mm x 57.4mm x 58.1mm
Weight
360 grams
Field of View
36 H x 27 V deg
Sensor
320 x 240 VOx
Spectral Band
8 - 14 microns
© 2010 FLIR Systems. All rights reserved.
Privacy Policy
.
Copyright Policy
.
Terms of Use
.