Photon 160
Brochure
Manuals
Software
Accessory Kit
FAQs
Compare Uncooled Cores

Photon 160 - Front View with Lens

Lens Options
         
6.3mm   19mm        
             
           
Lens Help            
 
Photon Models: Photon 640 Photon 320 Photon 160 Photon 120 Photon 80
 

Photon 160

Contact

 
Cores Home
Uncooled Cores
Photon 640
Photon 320
Photon 160
Tau 640
Tau 320
Resources
Request Information


  PDF Photon Brochure


 
 

   

Photon Drawings & Models

 

Photon 320 Drawings & Models Photon 640 Drawings & Models
Photon 320 - 6.3mm Lens - STEP file (zip) Photon 640 O&M Drawing - 21.5mm Lens
Photon 320 O&M Drawing - 14.25mm Lens Photon 640 - 21.5mm Lens - STEP file (zip)
Photon 320 - 14.25mm Lens - STEP file (zip) Photon 640 O&M Drawing - 25mm Lens
Photon 320 O&M Drawing - 19mm Lens* Photon 640 - 25mm Lens - STEP file (zip)
Photon 320 - 19mm Lens - STEP file (zip) Photon 640 O&M Drawing - 35mm Lens
Photon 320 O&M Drawing - 35mm Lens Photon 640 - 35mm Lens - STEP file (zip)
Photon 320 - 35mm Lens - STEP file (zip) Photon 640 O&M Drawing - 49mm Lens
Photon 320 O&M Drawing - 50mm Lens Photon 640 - 49mm Lens - STEP file (zip)
Photon 320 - 50mm Lens - STEP file (zip) Photon 640 O&M Drawing - 100mm Lens
Photon 320 O&M Drawing - 100mm Lens Photon 640 - 100mm Lens - STEP file (zip)
     
Photon 160 Drawings & Models    
Photon 160 O&M Drawing - 6.3mm Lens    
Photon 160 O&M Drawing - 19mm Lens    
       
Photon 120 Drawings & Models    
Photon 120 O&M Drawing - 6.3mm Lens    
Photon 120 O&M Drawing - 19mm Lens    
       

Download a free STEP file viewer program here.

*The Outline and Mounting drawing for the 19mm lens version is valid for both the Photon 160 and Photon 320.



  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.