Photon 80
Brochure
Manuals
Software
Accessory Kit
FAQs
Compare Uncooled Cores

Photon 80 - Front View with Lens

Lens Options
           
6.3mm            
             
           
Lens Help            
 
Photon Models: Photon 640 Photon 320 Photon 160 Photon 120 Photon 80
 

Photon 80

Contact

 
Cores Home
Uncooled Cores
Photon 640
Photon 320
Photon 160
Tau 640
Tau 320
Resources
Request Information


  PDF Photon Brochure


 
 

   

Photon Weight Info

The camera weight will depend on which type of cover is installed, if any, and whether or not a wearsaver adapter is used. The table below shows the approximate weight of the different camera/lens configurations, as well as the weights for the covers and wearsaver connector. There can be some variation in the actual weight, but the figures shown for the Core + Lens should be accurate to within +/- 2 grams.

Weight Table For Photon 320 and 160

  No Lens 6.3mm1 14.25mm2 19mm 35mm2 50mm2
Core 97g 132g 153g 130g 185.5g 225g
Wearsaver Cover
16g 16g 16g 16g 16g 16g
Wearsaver 7g 7g 7g 7g 7g 7g
Core + Wearsaver + Cover 120g 155g 182g 158g 212g 253g
1 Only available for Photon 160
2 Only available for Photon 320

Weight Table For Photon 640

  No Lens 21.5mm 25mm 35mm 49mm 50mm 60mm 100mm
Core 113g 272g 252.5g 253.1g 496g 277.6g 324g 618g
EMI Board Cover
22g 22g 22g 22g 22g 22g 22g 22g
EMI Board 24g 24g 24g 24g 24g 24g 24g 24g
Core + EMI Board + Cover 159g 318g 298.5g 299.1g 542g 323.6g 370g 664g



  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.