Tau 320
   
Brochure
Manuals
Software
Accessories
FAQs
Compare Uncooled
Cores

Tau

Lens Options

Tau with 9mm lens

 

Mouse over lens options to see image change

5 mm
9 mm
13 mm
19 mm
25 mm
35 mm
60 mm
 
 

Tau 320

Contact

 
Cores Home
Uncooled Cores
Tau
Tau 320
Tau 640
Resources
Request Information




 
 



   
   
Tau 320 Brochure

Tau 320


 

Tau is the latest addition to FLIR's advanced thermal infrared camera core product line. It builds on the phenomenal success of the popular Photon camera with new features and capabilities, including:

  • Smaller pixel size;
  • 50% size & weight reduction;
  • 33% power reduction;
  • Sealed front surface for wide field of view lenses;
  • Discrete control functions;
  • 16x faster communication;
  • Field-switchable between NTSC and PAL video;
  • Optional accessory for power & camera control via USB;
  • CMOS & BT.656 digital interfaces (as well as 14-bit LVDS);
  • Onboard image capture and storage;
  • EMI Radiation to FCC/CE Class B with rear cover installed;
  • An improved camera control interface (backward-compatible with Photon)

The Tau 320 has several lens options, and a lens-less version is also available. See the Optics tab for detailed lens information.

 

A variety of accessories are available for the Tau 320 thermal camera. These can be seen in the Accessories tab, or at the online store www.flirshop.com.

 

Many common camera controls are brought out in the Tau GUI (graphical user interface), a free download at the Tau Software page.

 

FLIR designs, manufactures, and assembles all of its critical camera components in-house, from the readout integrated circuits (ROICs), to the focal plane array sensors, and final infrared camera assembly, test, and calibration.


Refer to the Export tab for important export information.



  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.