| Model |
|
|
|
|
| Analog Video Output (NTSC) |
334-0001-00 |
334-0008-00 |
| Analog Video Output (NTSC - Slow - <9Hz) |
334-0001-00S |
334-0008-00S |
| Analog Video Output (PAL) |
334-0001-00P |
334-0008-00P |
| Analog Video Output (PAL - Slow - <9Hz) |
334-0001-00PS |
334-0008-00PS |
|
|
| White Hot |
Yes |
| Black Hot |
No |
Yes |
| Sepia |
No |
Yes |
| Rainbow |
No |
Yes |
|
|
| |
1 |
4 |
|
|
| 2x Zoom |
No |
Yes |
| Ability to Select Color Palettes |
No |
Yes |
| Ability to Select AGCs |
No |
Yes |
|
|
| |
No |
Yes |
|
|
| Power In |
6-16VDC |
| Power Disipation |
<2 Watts |
| Operating Temperatures |
-40°C to +80°C |
| Weather Resistance |
Hermetically Sealed, Automotive Certified Connector |
| Window |
High Impact Resistant with Built In Automatic Heating Element |
| Dimensions |
71.4mm x 57.4mm x 58.1mm |
| Weight |
360 grams |
| Field of View |
36 H x 27 V deg |
| Sensor |
320 x 240 VOx |
| Spectral Band |
8 - 14 microns |