Tau SWIR
Miniature High-Performance Shortwave Infrared Cameras
Designed for a variety of OEM applications, including electro optical payloads, weapon sights, night vision, and UAV/UGV sensor sockets; Tau SWIR delivers superior shortwave infrared imaging performance in the 900 nm to 1700 nm.

Tau SWIR Product Selector
Product Name |
Key Performance Characteristics |
|||||
| Format | Pixel Size | Noise | Max FPS | Dynamic Range (typical) High gain / Low gain |
Spectral Response | |
| Tau SWIR 25 Datasheet |
640x512 | 25μm | 120 e rms | 30 FPS | 56dB / 76dB | 0.9-1.7μm |
| Tau SWIR 15 Datasheet |
640x512 | 15μm | 35 e rms | 60 FPS | 50dB / 66dB | 0.9-1.7μm |
| Tau SWIR SP Datasheet |
640x512 | 25μm | 200 e rms | 30 FPS | 52dB / 76dB | 0.9-1.7μm |
| Tau SWIR BP Datasheet |
640x512 | 25μm | 400 e rms | 30 FPS | 76dB | 0.9-1.7μm |
| Tau SWIR 320 Datasheet |
320x240 | 25μm | 120 e rms | 90 FPS | 56dB / 76dB | 0.9-1.7μm |
| OEM SWIR Datasheet |
OEM packaging modules are also available to maximize flexibility and minimize weight/power. Please click this link for more information | |||||
| Other SWIR | FLIR has other SWIR technologies which allow for custom/ruggedized package design, lower noise, higher resolution and lower power. For information on these products, please contact FLIR directly at 719-598-6006 | |||||