Linear Array for Photodiodes
The ISC9802 is a 512 x 1 device for photodiodes. It is ideal for use in spectroscopy systems and DWDM channel monitors.
- Supports both wire- and bump-bonding detector interfaces
- User-configurable as a 512 x 1, 256 x 1, or 128 x 1 array
- Low noise, low input impedance front end, correlated double sampling stage, and wide range of selectable integration capacitors
| ISC9802 |
|
| Optimized for InGaAs: telecom & spectroscopy applications 512 x 1 pixel format 25 micron channel pitch |
ISC9802 Specifications