Linear Array for X-Ray Detectors
The ISC9717 is a 128 x 1 ROIC for X-ray detection systems. It supports applications involving digital radiography, mammography, fluoroscopy, angiography, tomography, non-destructive testing, and industrial instrumentation.
- Designed for use with Se, CsI, Si, Amorphous Si, GaAs, and CdZnTe detectors
- Adjustable parameters for integration capacitor selection, low-pass filter time constant, gain, integration mode, ADC resolution, and readout direction
- Designed for abutting multiple chips to read out large array flat panel X-ray detector panels
Copyright 2004 Society of Photo-Optical Instrumentation Engineers. This paper was published in Medical Imaging 2004: Physics of Medical Imaging and is made available as an electronic preprint with permission of SPIE. One print or electronic copy may be made for personal use only. Systematic or multiple reproduction, distribution to multiple locations via electronic or other means, duplication of any material in this paper for a fee or for commercial purposes, or modification of the content of the paper are prohibited.
| ISC9717 |
Designed for flat panel X-ray detector systems
|
| ISC9717 Specifications |