Custom ROIC Design Examples

Large Format Scanning Specialized Devices
640 x 480 for InSb and MCT
High-Speed, 32-Output
500 x 1 for MCT
Cascadable to 3000 x 1 Array, Snapshot
128 x 128 X-ray Detector
On-Chip 12-Bit A/D Converter
640 x 480 for InSb and MCT
Snapshot or Integrate-While-Read, 20u Pixels 
240/288 x 4 TDI for MCT
Bi-Directional Scan, 4 5MHz Outputs
512 x 512 RIIC for Micro-Emitters
On-Chip D/A, High Power Capacity
432 x 432 for MCT
CTIA for Low Background, Radiation-Hardened 
240/288 TDI for MCT
Bucket Brigade
640 x 480 Visible Imager
10-micron Pixels, <5e- Noise, On-Chip A/D
640 x 480 for InSb or MCT
Ultra-Low Power, 20u Pixels 
240/288 x 4 TDI for MCT
Internal Clock and Bias Generation
128-Channel Millimeter Wave Mux
On-Chip Signal Processing, 10-Bit Digital Out
2K x 2K for MCT
Die Size 45 x 45mm
Stitching Techniques Used To Fabricate 
  Flat Panel X-ray
128 Channel, On-Chip A/D
640 x 512 LWIR MCT
Switched Capacitor Input for High Charge Capacity 
  320 x 256 NIR-optimized ROIC
Ultra-Wide Dynamic Range Operation
435 x 270 for MCT
Low-Noise, Radiation-Hardened 
  Peak Detector
2-Channel, 70mV-9V Pulse
640 x 512 MWIR MCT
High Flexibility n-on-p ROIC