ISC0208 - 384 x 288 - European Format - Readout Integrated Circuit
![]()
The ISC0208 is a high-performance, European format 384 x 288 pixel, readout integrated circuit. Two versions are available, -1 with a 18Me well capacity designed for use with QWIP detectors and -2 with a 13Me well capacity for InSb detectors. The ISC0208 is built using a submicron complementary metal-oxide-silicon (CMOS) process, built in 8-inch wafer form. Devices are typically delivered to customers in 6-inch wafer form with an extensive set of user documentation and test data included with each delivery.
ISC0208 Specifications