Rangefinders, Illuminators, and Trackers
![]() |
FLIR offers solid state laser range finders for demanding applications that require single shot range finding out to 10,000 meters. Learn More |
![]() |
FLIR’s MLR-100 miniature laser rangefinder provides a solution for determining distances in fast moving objects or vehicles, and has a long range capability better than 100 m with a resolution better than 20 cm and a short range capability to contact. Learn More |
![]() |
FLIR offers NIR and SWIR laser illuminators based on FLIR’s proprietary laser diode technology and achieves superior illumination quality for improved image quality with higher signal-to-noise ratios. Learn More |
![]() |
The ultralow weight of the FLIR EOC pointer enables its use in small vehicles and in handheld applications. Multiple wavelengths from blue up to SWIR are available. Learn More |
![]() |
The VILGA processor enables tracking from multiple video sources, with target highlighting and graphics overlay. Once engaged, the video tracker can drive a turret to the target. Learn More |